Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bulb Shaped Ceramic Heaters 986°F Max and 0.25 kW Max

Bulb Radiant Heaters

$58.51

Item# CRE00002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $58.51
10-24 $55.58
25-49 $54.41
50-99 $52.07
100-199 $50.90
200+ $49.73

In stock

Lead Time (If not in stock): 8 weeks
Bulb Radiant Heaters CRE00002 CRE00002
  • Provides Safe, Clean, Radiant Heat Anywhere
  • Easy Installation
  • Not Affected by Vibration— High Mechanical Strength
  • Good Resistance to Atmospheric Contamination

CRE00002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Maximum Operating Temperature
Color
Supply Voltage
Heater Shape


  • Output Wavelength 3.5 to 7 m
Screw-In Bulb E-Mitters
The CRE and CRR Style E-Mitter’s are hollow ceramic heaters with a unique thin wall construction and geometrical shape to facilitate fast heating and cooling rates. The resistance coil is embedded into the specially designed circular ceramic E-mitter surface, providing extremely uniform heat transmission with low element surface temperatures.
Because of the convenient screw-in style termination, CRE & CRR E-Mitters are recognized as a tremendously versatile source for localized spot heating. They can be used virtually anywhere quickly and easily by simply installing the CRE E-Mitter into common porcelain/ceramic insulated bulb sockets—like any ordinary light bulb.
Custom Engineered/Manufactured Heaters
Understanding that an electric heater can be very application specific, for sizes and ratings not listed, OMEGA™ will design and manufacture a CRE and CRR bulb style ceramic infrared heater to meet your requirements.

Typical Applications
• Plastic Thermoforming and Vacuum Forming
• Curing Adhesives
• Curing Dental Composite Material
• Heating Laboratory Samples and Specimens
• Comfort Heat for Agricultural, Zoological and Reptilian Pet Applications
• Prevent Moisture Accumulation and Freezing in Electrical Control Boxes
• Resistor Banks
• Agricultural

Standard CRE E-Mitters
Model No. Diameter Wattage Voltage Color Watt Density *Surface Temperature (Typical)
Watt/in2 Watt/cm2 °F °C
CRE10014 60 mm 60 120 Rose to Grey 13.26 6.45 842 450
CRE00014 60 120 White 13.26 6.45 842 450
CRE10015 100 120 Rose to Grey 22.60 10.76 887 477
CRE00015 100 120 White 22.60 10.76 887 477
CRE10012 75 mm 60 120 Rose to Grey 8.49 1.32 662 350
CRE00012 60 120 White 8.49 1.32 662 350
CRE10013 100 120 Rose to Grey 14.15 2.19 788 420
CRE00013 100 120 White 14.15 2.19 788 420
CRE10008 90 mm 150 120 Rose to Grey 15.59 2.41 842 450
CRE00008 150 120 White 15.59 2.41 842 450
CRE10002 250 120 Rose to Grey 22.98 4.02 986 530
CRE00002 250 120 White 22.98 4.02 986 530
Ordering Example: CRE10008, 150 W, 120 Vac bulb radiant heater.
Standard CRR E-Mitters (Color–White)
Model No. Diameter Wattage Watt Density *Surface Temperature (Typical)
Watt/in2 Watt/cm2 °F °C
CRR00005 75 mm 60 8.77 1.36 640 338
CRR00006 100 14.62 2.26 710 377
CRR00003 90 mm 100 10.16 1.57 655 346
CRR00004 150 15.24 2.36 760 404
CRR00007 200 20.32 3.14 950 510
CRR00008 120 mm 100 5.71 0.88 400 204
CRR00009 150 8.57 1.33 485 252
CRR00010 200 14.29 2.21 670 354
* E-Mitter [operating in 22°C (72°F) ambient] face temperature measured with internal thermocouple.
Ordering Example: CRR00008, 100 W, 120 Vac bulb radiant heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this product be used outside?

Asked by: ad343
Hi ad343 This product is not rated for outdoor service. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-10-28

Can this bulb be used in a living room? Is it suitable for a house electric circuit, like a regular lamp?

Asked by: BT1981
Hi BT1981 I would not recommend for household use since these do not include safety cage for protection against accidently touching the hot surface. Heaters for comfort normally have a lower intensity as well. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-12-23

I would like to use for removing lead paint with surface temperature of bulb between 400 and 500 degrees but with a maximum bulb width of 10 cm. I see you have a 12 cm 400 degree size CR00008; smaller width bulbs are too hot.

Asked by: Windowframe
Thank you for the inquiry. We do not offer more than these in the bulb style unfortunately. Our larger rectangular style have an even higher surface temperature. You might consider a reduced voltage using a variac device to control surface temperatures. For more information please feel free to call or email HEATERS@OMEGA.OCM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-04-23
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CRE00002, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration