
Plate Style Ceramic Heaters 1800°F Max and 14.4 kW Max
Ceramic Heater Plates
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,949.00 |
5-9 | $1,851.55 |
10-24 | $1,812.57 |
25-49 | $1,734.61 |
50-99 | $1,695.63 |
100+ | $1,656.65 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 980°C (1800°F) Operating Temperature for Embedded Heating Element Construction
- 1010°C (1850°F) Operating Temperature for Exposed Element Construction
- Imbedded Heating Elements Standard
- Optional Exposed Heating Elements
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Power
Supply Voltage
Maximum Operating Temperature
Heater Shape
Features
Product Specs
OMEGALUX™ ceramic heater plates provide surface temperatures of up to 980°C (1800°F). The large, 16 mm (5/8") ID grooves permit the use of exceptionally heavy gauge heating wire for low element watt densities and high wattage per square inch of radiating surface. The elements can be imbedded in ceramic, or exposed, depending on requirements.
Special sizes, shapes, wattages, voltages, thermocouple access holes and extra long braided leads are available. Contact OMEGALUX Sales department for ordering information.

With Flanges
Includes complete operator’s manual.
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
Without Flanges
Includes complete operator’s manual.
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
Special sizes, shapes, wattages, voltages, thermocouple access holes and extra long braided leads are available. Contact OMEGALUX Sales department for ordering information.

With Flanges
Model Number | Wattage | Dimensions in inches (mm) | Voltage | Wt. lb (kg) | |||
A | B | C | D | ||||
CRHF-18650/230 | 2700 | 18 (457) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 21.6 (9.8) |
CRHF-21650/230 | 3150 | 21 (533) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 25.2 (11.4) |
CRHF-24650/230 | 3600 | 24 (610) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 28.8 (13.1) |
CRHF-121250/230 | 3600 | 12 (305) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 23.4 (10.6) |
CRHF-151250/230 | 4500 | 15 (381) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 29.3 (13.3) |
CRHF-181250/230 | 5400 | 18 (457) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 35.1 (15.9) |
CRHF-211250/230 | 6300 | 21 (533) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 41.0 (18.6) |
CRHF-241250/230 | 7200 | 24 (610) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230* | 46.8 (21.2) |
CRHF-181850/230 | 7100 | 18 (457) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 230* | 62.1 (28.2) |
CRHF-211850/230 | 9450 | 21 (533) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 230* | 72.4 (32.8) |
CRHF-241850/460 | 10800 | 24 (610) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 460 | 82.8 (37.6) |
CRHF-242450/460 | 14400 | 24 (610) | 24 5/8 (625) | 2 (51) | 27 5/8 (702) | 460† | 105.8 (48.0) |
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
Without Flanges
Model Number | Wattage | Dimensions in inches (mm) | Voltage | Wt. lb (kg) | ||
A | B | C | ||||
CRHP-12650/230 | 1800 | 12 (305) | 6 5/8 (168) | 1 1/2 (38) | 230 | 9.9 (4.5) |
CRHP-15650/230 | 2250 | 15 (381) | 6 5/8 (168) | 1 1/2 (38) | 230 | 12.4 (5.6) |
CRHP-18650/230 | 2700 | 18 (457) | 6 5/8 (168) | 1 1/2 (38) | 230 | 14.9 (6.8) |
CRHP-21650/230 | 3150 | 21 (533) | 6 5/8 (168) | 1 1/2 (38) | 230 | 17.5 (7.9) |
CRHP-24650/230 | 3600 | 24 (610) | 6 5/8 (168) | 1 1/2 (38) | 230 | 19.8 (9.0) |
CRHP-121250/230 | 3600 | 12 (305) | 12 5/8 (321) | 1 1/2 (38) | 230 | 18.9 (8.6) |
CRHP-151250/230 | 4500 | 15 (381) | 12 5/8 (321) | 1 1/2 (38) | 230 | 23.8 (10.8) |
CRHP-181250/230 | 5400 | 18 (457) | 12 5/8 (321) | 1 1/2 (38) | 230 | 28.4 (12.8) |
CRHP-211250/230 | 6300 | 21 (533) | 12 5/8 (321) | 1 1/2 (38) | 230 | 33.1 (15.0) |
CRHP-241250/230 | 7200 | 24 (610) | 12 5/8 (321) | 1 1/2 (38) | 230* | 37.8 (17.1) |
CRHP-181850/230 | 7100 | 18 (457) | 18 5/8 (473) | 2 (51) | 230* | 53.6 (24.3) |
CRHP-211850/230 | 9450 | 21 (533) | 18 5/8 (473) | 2 (51) | 230* | 62.6 (28.4) |
CRHP-241850/460 | 10800 | 24 (610) | 18 5/8 (473) | 2 (51) | 460 | 71.3 (32.3) |
CRHP-242450/460 | 14400 | 24 (610 | 24 5/8 (625) | 2 (51) | 460† | 94.3 (42.8) |
*These heaters contain two 230 Volt circuits which may be wired in parallel for 230 Volt operation or in series for 460 Volt operation.
**Add suffix -E for exposed element construction, same price.
†Indicates heater containing two 460 Volt circuits.
I am interested in this product. Please send me more information. I would like to know if it comes with a controller to operate at temperatures below 980C. Thanks
Thank you for your inquiry. Controllers are sold separately and all information can be found on our website.
Date published: 2020-02-12