Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Semi-Cylinder Ceramic Heaters 2192°F Max and 9.5 kW Max

CERAMIC RIBBON HEATERS Ultra-High Temperature, Helically Wound

$636.34

Item# CRFP-1210/240-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $636.34
5-9 $604.52
10-24 $591.80
25-49 $566.34
50-99 $553.62
100+ $540.89

In stock

Lead Time (If not in stock): 9 weeks
CERAMIC RIBBON HEATERS Ultra-High Temperature, Helically Wound CRFP-1210/240-A CRFP-1210/240-A
  • Helically Wound Ribbon Iron-Chrome-Aluminum
  • Rated to 1800°F (900°C)
  • Low Mass Vacuum Formed Ceramic Fiber
  • Use Two Semi- Cylindrical Units to Form a Full Cylinder

CRFP-1210/240-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Heater Shape
Features
Maximum Operating Temperature


CRRS Series


Watts Volts Dimensions in inches (cm) Without Vestibules
Model No.
With Vestibules
Model No.
A DIM B DIM C DIM D DIM
8001206 (15)11 (28)7 (18)5 (13)CRRS-67/120-ACRRS-67/120-C-A
160024012 (30)11 (28)7 (18)5 (13)CRRS-127/240-ACRRS-127/240-C-A
240024018 (46)11 (28)7 (18)5 (13)CRRS-187/240-ACRRS-187/240-C-A
320024024 (61)11 (28)7 (18)5 (13)CRRS-247/240-ACRRS-247/240-C-A
9001206 (15)12 (30)8 (20)6 (15)CRRS-68/120-ACRRS-68/120-C-A
180024012 (30)12 (30)8 (20)6 (15)CRRS-128/240-ACRRS-128/240-C-A
270024018 (46)12 (30)8 (20)6 (15)CRRS-188/240-ACRRS-188/240-C-A
360024024*** (61)12 (30)8 (20)6 (15)CRRS-248/240-ACRRS-248/240-C-A
225024012 (30)14 (36)10 (25)8 (20)CRRS-1210/240-ACRRS-1210/240-C-A
337524018 (46)14 (36)10 (25)8 (20)CRRS-1810/240-ACRRS-1810/240-C-A
450024024*** (61)14 (36)10 (25)8 (20)CRRS-2410/240-ACRRS-2410/240-C-A
270024012 (30)16 (41)12 (30)10 (25)CRRS-1212/240-ACRRS-1212/240-C-A
405024018 (46)16 (41)12 (30)10 (25)CRRS-1812/240-ACRRS-1812/240-C-A
540024024***(61)16 (41)12 (30)10 (25)CRRS-2412/240-ACRRS-2412/240-C-A
340024012 (30)19 (48)15 (38)13 (33)CRRS-1215/240-ACRRS-1215/240-C-A
510024018 (46)19 (48)15 (38)13 (33)CRRS-1815/240-ACRRS-1815/240-C-A
6800240**24*** (61)19 (48)15 (38)13 (33)CRRS-2415/240-ACRRS-2415/240-C-A
410024012 (30)22 (56)18 (46)16 (41)CRRS-1218/240-ACRRS-1218/240-C-A
6150240**18 (46)22 (56)18 (46)16 (41)CRRS-1818/240-ACRRS-1818/240-C-A
8200240**24*** (61)22 (56)18 (46)16 (41)CRRS-2418/240-ACRRS-2418/240-C-A
475024012 (30)25 (64)21 (53)19 (48)CRRS-1221/240-ACRRS-1221/240-C-A
7125240**18 (46)25 (64)21 (53))19 (48)CRRS-1821/240-ACRRS-1821/240-C-A
9500240**24*** (61)25 (64)21 (53)19 (48)CRRS-2421/240-ACRRS-2421/240-C-A
* Add 3" for units with vestibules
** Dual 240 VAC circuits
*** Using two 12" long heaters; the indicated wattage is the total of two 12" long heaters.



CRFP Series


Watts Volts Dimensions in inches (cm) Without Flanges
Model No.
With Flanges
Model No.
A DIM B DIM C DIM D DIM
300606 (15)4 (10)2 (5)8 (20)CRFP-64/60-ACRFP-64/60-C-A
60012012 (30)4 (10)2 (5)8 (20)CRFP-124/120-ACRFP-124/120-C-A
400606 (15)6 (15)2 (5)10 (25)CRFP-66/60-ACRFP-66/60-C-A
80012012 (30)6 (15)2 (5)10 (25)CRFP-126/120-ACRFP-126/120-C-A
125012018 (46)6 (15)2 (5)10 (25)CRFP-186/120-ACRFP-186/120-C-A
165024024 (61)6 (15)2 (5)10 (25)CRFP-246/240-ACRFP-246/240-C-A
110012012 (30)8 (20)2 (5)12 (30)CRFP-128/120-ACRFP-128/120-C-A
165024018 (46)8 (20)2 (5)12 (30)CRFP-188/240-ACRFP-188/240-C-A
220024024 (61)8 (20)2 (5)12 (30)CRFP-248/240-ACRFP-248/240-C-A
137524012 (30)10 (25)2 (5)14 (36)CRFP-1210/240-ACRFP-1210/240-C-A
205024018 (46)10 (25)2 (5)14 (36)CRFP-1810/240-ACRFP-1810/240-C-A
275024024 (61)10 (25)2 (5)14 (36)CRFP-2410/240-ACRFP-2410/240-C-A
340024030 (76)10 (25)2 (5)14 (36)CRFP-3010/240-ACRFP-3010/240-C-A
165024012 (30)12 (30)2 (5)16 (41)CRFP-1212/240-ACRFP-1212/240-C-A
246024018 (46)12 (30)2 (5)16 (41)CRFP-1812/240-ACRFP-1812/240-C-A
328024024 (61)12 (30)2 (5)16 (41)CRFP-2412/240-ACRFP-2412/240-C-A
410024030 (76)12 (30)2 (5)16 (41)CRFP-3012/240-ACRFP-3012/240-C-A
370024018 (46)18 (46)2 (5)22 (56)CRFP-1818/240-ACRFP-1818/240-C-A
500024024 (61)18 (46)2 (5)22 (56)CRFP-2418/240-ACRFP-2418/240-C-A
6200240*30 (76)18 (46)2 (5)22 (56)CRFP-3018/240-ACRFP-3018/240-C-A
*Dual 240 VAC circuits
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration