Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Semi-Cylinder Ceramic Heaters 2012°F Max and 9.5 kW Max

CRWS Series Semi-Cylindrical Ceramic Heaters

$2,331.08

Item# CRWS-1221/240-C-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,331.08
5-9 $2,214.53
10-24 $2,167.90
25-49 $2,074.66
50-99 $2,028.04
100+ $1,981.42

In stock

Lead Time (If not in stock): 9 weeks
CRWS Series Semi-Cylindrical Ceramic Heaters CRWS-1221/240-C-A CRWS-1221/240-C-A
  • Rated to 1800°F (982°C)
  • Helically Wound Iron- Chrome-Aluminum Wire
  • Fast Heat-Up and Cool Down
  • Greater Temperature Uniformity

CRWS-1221/240-C-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Maximum Operating Temperature
Heater Shape
Features


OMEGALUX™ CRFC and CRWS Series radiant heaters are produced using high quality and purity vacuum formed ceramic fiber, with low sodium inorganic bond. Helically wound iron-chrome-aluminum wire elements assure top quality in this extra-efficient, low watt density series. The helically wound wire is imbedded into the vacuum formed ceramic fiber.



Without Vestibules
Model No.
With Vestibules
Model No.
Watts Volts Dimensions are in inches (cm)
A DIM* B DIM C DIM D DIM
CRWS-62/60-ACRWS-62/60-C-A300606 (15)4 (10)2 (5)1.5 (4)
CRWS-122/120-ACRWS-122/120-C-A60012012 (30)4 (10)2 (5)1.5 (4)
CRWS-182/120-ACRWS-182/120-C-A90012018 (46)4 (10)2 (5)1.5 (4)
CRWS-242/240-ACRWS-242/240-C-A120024024 (61)4 (10)2 (5)1.5 (4)
CRWS-63/120-ACRWS-63/120-C-A4251206 (15)5 (13)3 (8)2 (5)
CRWS-123/120-ACRWS-123/120-C-A85012012 (30)5 (13)3 (8)2 (5)
CRWS-183/240-ACRWS-183/240-C-A127524018 (46)5 (13)3 (8)2 (5)
CRWS-243/240-ACRWS-243/240-C-A170024024 (61)5 (13)3 (8)2 (5)
CRWS-64/120-ACRWS-64/120-C-A5651206 (15)6 (15)4 (10)2.5 (6)
CRWS-124/120-ACRWS-124/120-C-A113012012 (30)6 (15)4 (10)2.5 (6)
CRWS-184/240-ACRWS-184/240-C-A170024018 (46)6 (15)4 (10)2.5 (6)
CRWS-244/240-ACRWS-244/240-C-A225024024 (61)6 (15)4 (10)2.5 (6)
CRWS-65/120-ACRWS-65/120-C-A6501206 (15)9 (23)5 (13)3.5 (9)
CRWS-125/120-ACRWS-125/120-C-A130024012 (30)9 (23)5 (13)3.5 (9)
CRWS-185/240-ACRWS-185/240-C-A195024018 (46)9 (23)5 (13)3.5 (9)
CRWS-245/240-ACRWS-245/240-C-A260024024 (61)9 (23)5 (13)3.5 (9)
CRWS-66/120-ACRWS-66/120-C-A8501206 (15)10 (25)6 (15)4(10)
CRWS-126/240-ACRWS-126/240-C-A170024012 (30)10 (25)6 (15)4(10)
CRWS-186/240-ACRWS-186/240-C-A255024018 (46)10 (25)6 (15)4(10)
CRWS-246/240-ACRWS-246/240-C-A3400240**24 (61)10 (25)6 (15)4(10)
CRWS-67/240-ACRWS-67/240-C-A9202406 (15)11 (28)7 (18)5 (13)
CRWS-127/240-ACRWS-127/240-C-A184024012 (30)11 (28)7 (18)5 (13)
CRWS-187/240-ACRWS-187/240-C-A276024018 (46)11 (28)7 (18)5 (13)
CRWS-247/240-ACRWS-247/240-C-A3680240**24 (61)11 (28)7 (18)5 (13)
CRWS-68/240-ACRWS-68/240-C-A11002406 (15)12 (30)8 (20)6 (15)
CRWS-128/240-ACRWS-128/240-C-A220024012 (30)12 (30)8 (20)6 (15)
CRWS-188/240-ACRWS-188/240-C-A330024018 (46)12 (30)8 (20)6 (15)
CRWS-248/240-ACRWS-248/240-C-A4400240**24***(61)12 (30)8 (20)6 (15)
CRWS-1210/240-ACRWS-1210/240-C-A225024012 (30)14 (36)10 (25)8 (20)
CRWS-1810/240-ACRWS-1810/240-C-A3400240**18 (46)14 (36)10 (25)8 (20)
CRWS-2410/240-ACRWS-2410/240-C-A4500240**24***(61)14 (36)10 (25)8 (20)
CRWS-1212/240-ACRWS-1212/240-C-A270024012 (30)16 (41)12 (30)10 (25)
CRWS-1812/240-ACRWS-1812/240-C-A4050240**18 (46)16 (41)12 (30)10 (25)
CRWS-2412/240-ACRWS-2412/240-C-A5400240**24***(61)16 (41)12 (30)10 (25)
CRWS-1215/240-ACRWS-1215/240-C-A3400240**12 (30)19 (48)15 (38)13 (33)
CRWS-1815/240-ACRWS-1815/240-C-A5100240**18 (46)19 (48)15 (38)13 (33)
CRWS-2415/240-ACRWS-2415/240-C-A6800240**24***(61)19 (48)15 (38)13 (33)
CRWS-1218/240-ACRWS-1218/240-C-A4100240**12 (30)22 (56)18 (46)16 (41)
CRWS-1818/240-ACRWS-1818/240-C-A6150240**18 (46)22 (56)18 (46)16 (41)
CRWS-2418/240-ACRWS-2418/240-C-A8200240**24***(61)22 (56)18 (46)16 (41)
CRWS-1221/240-ACRWS-1221/240-C-A4750240**12 (30)25 (64)21 (53)19 (48)
CRWS-1821/240-ACRWS-1821/240-C-A7125240**18 (46)25 (64)21 (53)19 (48)
CRWS-2421/240-ACRWS-2421/240-C-A9500240**24***(61)25 (64)21 (53)19 (48)
* Add 3" for units with vestibules
** Dual 240 VAC circuits
loading all models
loading all reviews
Rated 3 out of 5 by from Unclear It was not clear that ordering quantity one only provides half a cylinder. With a 6 week lead time, that has caused problems with our project.
Date published: 2018-02-05
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CRWS-1221-240-C-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What would the current inrush be on 7125 Watt; 240 Vac unit? And do you have any reccommendations to limiting the in rush in low fault current area that could cause momentary brown outs. Example Part: Item# CRWS-1821/240-A

Asked by: Ryan517
A resistive load is defined as a device with its inrush and switch-off currents equal to the steady-state values. Therefore there is ZERO in-rush current.
Answered by: Application Engineer CB
Date published: 2021-11-03

Are the CRWS Series Semi-Cylindrical Ceramic Heaters CSA approved for Class 1 Zone 2 areas in Canada?

Asked by: Rick PM
Thank you for your question. Our CRWS heaters are not CSA approved in Canada. Please contact our Tech Support if you need any further assistance.
Answered by: Jane
Date published: 2018-12-19

they are 2 elements or just a half circumference?

Asked by: alf Carrazco
Thank you for your question. The CRWS series heater is sold as one half cylinder. One element per cylinder.
Answered by: RD Engineer
Date published: 2020-03-12
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CRWS-1221-240-C-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration