Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Strip Heater Opposite End Terminals

Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")

$87.96

Item# CSH00343

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.96
10-24 $83.56
25-49 $81.80
50-99 $78.28
100-199 $76.53
200+ $74.77

In stock

Lead Time (If not in stock): 4 weeks
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16") CSH00343 CSH00343
  • A Reliable Heat Source with Seamless Stainless Steel Sheath
  • Flat Surface Mounting Installations
  • Used in Hundreds of Industrial and Commercial Heating Applications
  • Ovens

CSH00343 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Termination
Form Factor
Sheath Material
Max. Temperature
Number of Mounting Holes


Channel Strip Heaters have proven to be extremely efficient and dependable as a heat source for surface heating in hundreds of industrial and commercial applications. The rectangular tube gives full surface contact when used in a milled slot to provide maximum heat transfer area.
For surface mounting installations, channel strip heaters must be securely clamped along their entire length to a smooth metal surface. When supported by mounting tabs, the terminal end should be secured firmly. Opposite end should be loose to allow for thermal expansion.

Specification
PERFORMANCE RATINGS
Maximum Sheath Temperature: 650°C (1200°F)
Nominal Watt Density: 20 Watts/in² (3.1 Watts/cm²)
Maximum Watt Density: 45 Watts/in² (dependent on design parameters)
ELECTRICAL SPECIFICATIONS
Maximum Voltage: 480 Vac (dependent on design parameters)
Maximum Recommended Voltage with Leads: 480V
Maximum Amperage:
Lead Wire Termination: 10 amp
Screw Terminations: 10-32UNF—25 amp
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
PHYSICAL SIZE CONSTRUCTION LIMITATIONS
Width:
16 mm (5/8") Wide Heaters: +0.000, -0.005"
25 mm and 38 mm (1 and 11/2") Wide Heaters: +0.000, -0.010"
Thickness:
6 mm (1/4") Thick Heaters: +0.000, –0.005"
8 and 10 mm (5/16 and 3/8") Thick Heaters: +0.000, –0.008" [10 mm (3/8") thick heaters have radius corners]
Length:
Up to 24": ±1/16"
Over 24": ±1/8 "
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Special Bushings: 13 x 16 mm (1/2 × 5/8")

Part numbers shown are for heaters with T2 Terminals and Mounting Tabs.
Model No. Length Wattage Watt Density
120V 240V inch mm Watt/in2 Watt/cm2
CSH00317 CSH00320 6 152.4 150 21 3
CSH00189 CSH00190 8 203.2 150 13 2
CSH00342 CSH00343 8 203.2 250 21 3
CSH00322 CSH00325 8 203.2 500 42 7
CSH00191 CSH00192 1012 266.7 250 12 2
CSH00193 CSH00194 12 304.8 350 13 2
CSH00195 CSH00196 14 355.6 500 15 2
CSH00197 CSH00198 1778 454.2 750 16 2
CSH00327 CSH00331 1912 495.3 1200 23 4
CSH00199 CSH00200 2334 603.3 750 11 2
CSH00201 2512 647.7 500 7 1
CSH00202 CSH00203 2914 743.0 750 8 1
CSH00204 3312 850.9 750 7 1
CSH00205 CSH00206 3458 879.5 1000 9 1
CSH00207 CSH00208 3578 911.2 1000 9 1
CSH00209 CSH00210 3714 946.2 1500 13 2
CSH00211 3812 977.9 800 7 1
CSH00212 5378 1368.6 1500 8 1
CSH00213 5378 1368.6 2500 14 2
CSH00214 6378 1622.6 1800 8 1
CSH00215 6378 1622.6 3000 14 2
CSH00216 7178 1825.8 2000 8 1
CSH00217 7178 1825.8 3000 12 2
Part numbers shown are for heaters with T1 Terminals and Mounting Tabs.
Model No. Length Wattage Watt Density
120V 240V inch mm Watt/in2 Watt/cm2
CSH00316 CSH00583 6 152.4 150 21 3
CSH00218 CSH00219 8 203.2 150 14 2
CSH00220 CSH00221 8 203.2 250 23 4
CSH00222 CSH00223 912 241.3 200 12 2
CSH00224 CSH00225 912 241.3 300 18 3
CSH00226 CSH00227 1012 266.7 250 13 2
CSH00228 CSH00229 12 304.8 250 10 2
CSH00230 CSH00231 12 304.8 500 20 3
CSH00345 CSH00528 12 304.8 350 12 2
CSH00232 CSH00233 14 355.6 300 9 1
CSH00234 CSH00235 14 355.6 500 15 2
CSH00236 CSH00237 1514 387.4 325 9 1
CSH00238 CSH00239 1514 387.4 500 13 2
CSH00240 CSH00241 1778 454.2 375 8 1
CSH00242 CSH00243 1778 454.2 500 11 2
CSH00244 CSH00245 1778 454.2 750 16 2
CSH00246 CSH00247 1778 454.2 1000 21 3
CSH00248 CSH00249 1912 495.3 500 10 1
CSH00250 CSH00251 1912 495.3 750 14 2
CSH00252 CSH00253 1912 495.3 1000 19 3
CSH00326 CSH00330 1912 495.3 1200 23 4
CSH00254 CSH00255 21 533.4 500 9 1
Part numbers shown are for heaters with T1 Terminals and Mounting Tabs.
Model No. Length Wattage Watt Density
120V 240V inch mm Watt/in2 Watt/cm2
CSH00256 CSH00257 2334 603.3 250 4 1
CSH00258 CSH00259 2334 603.3 500 7 1
CSH00260 CSH00261 2334 603.3 750 11 2
CSH00262 CSH00263 2334 603.3 1000 15 2
CSH00264 CSH00265 2334 603.3 1500 22 3
CSH00266 CSH00267 2512 647.7 750 10 2
CSH00268 CSH00269 2512 647.7 1000 13 2
CSH00270 CSH00271 2634 679.5 700 9 1
CSH00272 CSH00273 2634 679.5 750 10 1
CSH00347 CSH00348 2914 742.0 750 8 1
CSH00274 CSH00275 2978 758.8 750 8 1
CSH00276 CSH00277 3012 774.7 750 8 1
CSH00278 CSH00279 3312 850.9 750 7 1
CSH00280 CSH00281 3312 850.9 1000 10 2
CSH00282 CSH00283 3458 879.5 1000 9 1
CSH00284 CSH00285 3578 911.4 1000 9 1
CSH00286 CSH00287 3714 946.2 1500 13 2
CSH00288 CSH00289 3812 977.9 1000 8 1
CSH00290 CSH00291 4212 1079.5 1250 9 1
CSH00292 CSH00293 4212 1079.5 1500 11 2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration