Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Strip Heater Diagonal Terminals

Channel Strip Heaters, Ceramic Insulated, 38.1 x 9.53 mm (1 1/2 x 3/8")

$108.07

Item# CSH00295

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $108.07
10-24 $102.67
25-49 $100.51
50-99 $96.18
100-199 $94.02
200+ $91.86

In stock

Lead Time (If not in stock): 5 weeks
Channel Strip Heaters, Ceramic Insulated, 38.1 x 9.53 mm (1 1/2 x 3/8") CSH00295 CSH00295
  • A Reliable Heat Source with Seamless Stainless Steel Sheath
  • Flat Surface Mounting Installations
  • Used in Hundreds of Industrial and Commercial Heating Applications
  • Ovens

CSH00295 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Max. Temperature
Number of Mounting Holes
Termination


Channel Strip Heaters have proven to be extremely efficient and dependable as a heat source for surface heating in hundreds of industrial and commercial applications. The rectangular tube gives full surface contact when used in a milled slot to provide maximum heat transfer area.
For surface mounting installations, channel strip heaters must be securely clamped along their entire length to a smooth metal surface. When supported by mounting tabs, the terminal end should be secured firmly. Opposite end should be loose to allow for thermal expansion.

Specification
PERFORMANCE RATINGS
Maximum Sheath Temperature: 650°C (1200°F)
Nominal Watt Density: 20 Watts/in² (3.1 Watts/cm²)
Maximum Watt Density: 45 Watts/in² (dependent on design parameters)
ELECTRICAL SPECIFICATIONS
Maximum Voltage: 480 Vac (dependent on design parameters)
Maximum Recommended Voltage with Leads: 480V
Maximum Amperage:
Lead Wire Termination: 10 amp
Screw Terminations: 10-32UNF—25 amp
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
PHYSICAL SIZE CONSTRUCTION LIMITATIONS
Width:
16 mm (5/8") Wide Heaters: +0.000, -0.005"
25 mm and 38 mm (1 and 11/2") Wide Heaters: +0.000, -0.010"
Thickness:
6 mm (1/4") Thick Heaters: +0.000, –0.005"
8 and 10 mm (5/16 and 3/8") Thick Heaters: +0.000, –0.008" [10 mm (3/8") thick heaters have radius corners]
Length:
Up to 24": ±1/16"
Over 24": ±1/8 "
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Special Bushings: 13 x 16 mm (1/2 × 5/8")

Model No. Length Wattage Watt Density
120V 240V inch mm Watt/in2 Watt/cm2
CSH00294 712 190.5 200 19 3
CSH00295 9 228.6 500 31 5
CSH00296 1012 266.7 250 12 2
CSH00297 1012 266.7 400 19 3
CSH00298 12 304.8 500 18 3
CSH00299 1514 387.4 500 13 2
CSH00300 17 431.8 1000 22 3
CSH00301 1778 454.0 350 7 1
CSH00302 1778 454.0 500 10 2
CSH00303 18 457.2 1000 20 3
CSH00304 1812 469.9 500 10 2
CSH00305 2212 571.5 1000 15 2
CSH00306 24 609.6 1000 14 2
CSH00307 2512 647.7 1000 13 2
CSH00308 26 660.4 1600 20 3
CSH00309 2612 673.1 1500 18 3
CSH00310 3012 774.7 750 8 1
CSH00311 3112 800.1 800 8 1
CSH00312 3578 911.2 1000 9 1
CSH00313 36 914.4 1000 9 1
CSH00314 50 1270.0 1000 6 1
CSH00315 62 1574.8 1500 7 1
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration