Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $55.81 |
10-24 | $53.02 |
25-49 | $51.90 |
50-99 | $49.67 |
100-199 | $48.55 |
200+ | $47.44 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Width | Length | Watts | Watt Density | Termination | ||||
---|---|---|---|---|---|---|---|---|---|
120V | 240V | mm | inch | mm | inch | Watt/cm2 | Watt/in2 | ||
MSH00001 | MSH00002 | 25.4 | 1 | 152.4 | 6 | 100 | 5 | 32 | L2 |
— | MSH00003 | 25.4 | 1 | 571.5 | 221⁄2 | 525 | 6 | 39 | W1 |
— | MSH00004 | 31.8 | 11⁄4 | 1016.0 | 40 | 750 | 5 | 31 | R2 |
— | MSH00005 | 38.1 | 11⁄2 | 139.7 | 51⁄2 | 225 | 7 | 44 | L1 |
— | MSH00006 | 38.1 | 11⁄2 | 139.7 | 51⁄2 | 225 | 7 | 44 | L2 |
MSH00007 | — | 38.1 | 11⁄2 | 139.7 | 51⁄2 | 125 | 4 | 25 | T2 |
MSH00008 | — | 38.1 | 11⁄2 | 152.4 | 6 | 300 | 8 | 53 | L2 |
— | MSH00009 | 38.1 | 11⁄2 | 152.4 | 6 | 250 | 7 | 44 | W1 |
— | MSH00010 | 38.1 | 11⁄2 | 203.2 | 8 | 355 | 7 | 45 | L2 |
MSH00011 | MSH00012 | 38.1 | 11⁄2 | 203.2 | 8 | 400 | 8 | 51 | L2 |
MSH00013 | — | 38.1 | 11⁄2 | 203.2 | 8 | 400 | 8 | 51 | T2 |
— | MSH00014 | 38.1 | 11⁄2 | 241.3 | 91⁄2 | 200 | 3 | 21 | L2 |
— | MSH00015 | 38.1 | 11⁄2 | 254.0 | 10 | 450 | 7 | 44 | L2 |
MSH00016 | — | 38.1 | 11⁄2 | 266.7 | 101⁄2 | 250 | 4 | 23 | T2 |
— | MSH00017 | 38.1 | 11⁄2 | 279.4 | 11 | 500 | 7 | 44 | L1 |
— | MSH00018 | 38.1 | 11⁄2 | 279.4 | 11 | 600 | 8 | 53 | W1 |
MSH00019 | — | 38.1 | 11⁄2 | 304.8 | 12 | 400 | 5 | 32 | L2 |
MSH00020 | — | 38.1 | 11⁄2 | 355.6 | 14 | 500 | 5 | 34 | T2 |
— | MSH00021 | 38.1 | 11⁄2 | 406.4 | 16 | 600 | 6 | 36 | L2 |
— | MSH00022 | 38.1 | 11⁄2 | 431.8 | 17 | 500 | 4 | 28 | L1 |
MSH00023 | — | 38.1 | 11⁄2 | 457.2 | 18 | 500 | 4 | 26 | L2 |
— | MSH00024 | 38.1 | 11⁄2 | 571.5 | 221⁄2 | 775 | 5 | 32 | W1 |
— | MSH00025 | 38.1 | 11⁄2 | 609.6 | 24 | 1000 | 6 | 39 | L2 |
_ | MSH00026 | 38.1 | 11⁄2 | 762.0 | 30 | 1000 | 5 | 31 | L2 |
— | MSH00027 | 38.1 | 11⁄2 | 914.4 | 36 | 1000 | 4 | 25 | L2 |
MSH00028 | — | 38.1 | 11⁄2 | 914.4 | 36 | 1000 | 4 | 25 | T2 |
— | MSH00029 | 50.8 | 2 | 76.2 | 3 | 100 | 5 | 31 | T2 |
MSH00030 | — | 50.8 | 2 | 101.6 | 4 | 20 | 1 | 4 | T2 |
MSH00031 | — | 50.8 | 2 | 101.6 | 4 | 30 | 1 | 6 | T2 |
MSH00032 | — | 50.8 | 2 | 101.6 | 4 | 40 | 1 | 8 | T2 |
MSH00033 | — | 50.8 | 2 | 101.6 | 4 | 50 | 2 | 10 | T2 |
— | MSH00034 | 50.8 | 2 | 101.6 | 4 | 100 | 3 | 21 | T3 |
— | MSH00035 | 50.8 | 2 | 101.6 | 4 | 100 | 3 | 21 | W1 |
— | MSH00036 | 50.8 | 2 | 101.6 | 4 | 150 | 5 | 31 | W1 |
— | MSH00037 | 50.8 | 2 | 101.6 | 4 | 200 | 6 | 41 | W1 |
— | MSH00038 | 50.8 | 2 | 203.2 | 8 | 275 | 4 | 24 | L1 |
— | MSH00039 | 50.8 | 2 | 698.5 | 271⁄2 | 1200 | 4 | 28 | L2 |
— | MSH00040 | 50.8 | 2 | 1092.2 | 43 | 1400 | 3 | 21 | T2 |
— | MSH00041 | 61.9 | 27⁄16 | 139.7 | 51⁄2 | 350 | 6 | 38 | T3 |
— | MSH00042 | 63.5 | 21⁄2 | 101.6 | 4 | 150 | 4 | 24 | T1 |
— | MSH00043 | 63.5 | 21⁄2 | 152.4 | 6 | 350 | 5 | 33 | R1 |
— | MSH00044 | 63.5 | 21⁄2 | 215.9 | 81⁄2 | 350 | 3 | 22 | T3 |
MSH00045 | MSH00046 | 63.5 | 21⁄2 | 254.0 | 10 | 350 | 3 | 18 | L2 |
MSH00047 | — | 63.5 | 21⁄2 | 355.6 | 14 | 625 | 4 | 23 | L2 |
MSH00048 | — | 73.0 | 27⁄8 | 152.4 | 6 | 300 | 4 | 24 | T3 |
— | MSH00049 | 73.0 | 27⁄8 | 152.4 | 6 | 300 | 4 | 24 | T3 |
MSH00050 | — | 76.2 | 3 | 177.8 | 7 | 200 | 2 | 13 | L1 |
MSH00051 | — | 76.2 | 3 | 177.8 | 7 | 500 | 5 | 32 | L1 |
MSH00052 | — | 76.2 | 3 | 304.8 | 12 | 180 | 1 | 6 | T1 |
— | MSH00053 | 76.2 | 3 | 317.5 | 121⁄2 | 300 | 2 | 10 | T3 |
MSH00054 | — | 76.2 | 3 | 381.0 | 15 | 500 | 2 | 14 | L1 |
— | MSH00055 | 76.2 | 3 | 660.4 | 26 | 600 | 1 | 9 | R1 |
— | MSH00056 | 88.9 | 31⁄2 | 101.6 | 4 | 100 | 2 | 11 | W2 |
— | MSH00057 | 88.9 | 31⁄2 | 114.3 | 41⁄2 | 500 | 7 | 46 | W1 |
MSH00058 | — | 88.9 | 31⁄2 | 190.5 | 71⁄2 | 500 | 4 | 25 | T3 |
— | MSH00059 | 88.9 | 31⁄2 | 254.0 | 10 | 900 | 5 | 32 | W2 |
MSH00060 | — | 88.9 | 31⁄2 | 355.6 | 14 | 450 | 2 | 11 | B3 |
— | MSH00061 | 101.6 | 4 | 101.6 | 4 | 275 | 4 | 25 | R2 |
— | MSH00062 | 101.6 | 4 | 203.2 | 8 | 425 | 3 | 17 | T3 |
— | MSH00063 | 101.6 | 4 | 279.4 | 11 | 750 | 3 | 21 | T3 |
— | MSH00064 | 101.6 | 4 | 508.0 | 20 | 1750 | 4 | 25 | R1 |
— | MSH00065 | 111.1 | 43⁄8 | 179.4 | 71⁄16 | 800 | 5 | 33 | W2 |
— | MSH00066 | 120.7 | 43⁄4 | 139.7 | 51⁄2 | 700 | 6 | 36 | T2 |
— | MSH00067 | 120.7 | 43⁄4 | 285.8 | 111⁄4 | 200 | 1 | 4 | T3 |
— | MSH00068 | 123.8 | 47⁄8 | 290.5 | 117⁄16 | 1200 | 4 | 26 | T3 |
MSH00069 | — | 149.2 | 57⁄8 | 279.4 | 11 | 425 | 1 | 8 | R1 |
— | MSH00070 | 152.4 | 6 | 304.8 | 12 | 1200 | 3 | 19 | T3 |
MSH00071 | 152.4 | 6 | 381.0 | 15 | 575 | 1 | 7 | T3 | |
MSH00072 | — | 177.8 | 7 | 292.1 | 111⁄2 | 625 | 1 | 9 | R1 |
— | MSH00073 | 203.2 | 8 | 235.0 | 91⁄4 | 450 | 1 | 7 | T3 |
— | MSH00074 | 203.2 | 8 | 254.0 | 10 | 450 | 1 | 7 | T3 |
MSH00075 | — | 254.0 | 10 | 457.2 | 18 | 300 | 0 | 2 | B3 |