text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Seamless Incoloy Sheath Strip Heaters

$128.04

Item# NS-1205/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $128.04
10-24 $121.64
25-49 $119.08
50-99 $113.96
100-199 $111.39
200+ $108.83

In stock

Lead Time ( If not in Stock): 4 weeks

Seamless Incoloy Sheath Strip Heaters NS-1205/120V NS-1205/120V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • 3/4" (1.9 cm) Wide, High Temperature
  • Rugged, Reliable, Premium Quality
  • 500 to 3000 Watt
  • 2 Terminals at One End
  • Seamless Construction

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Termination

Product Specs

  • Finned No
  • Maximum Operating Temperature 1500°F

Strip-heater advantages for higher temperature applications are offered by NS series. The heater design, materials and construction give long life for given power densities. The Incoloy sheath encloses nickelchromium resistance wire embedded in a densely compacted refractory material selected for dielectric insulation value and good heat conduction to the sheath. The small cross-section is often an advantage where space is a factor.

Clamp-on temperatures to 1200°F
Maximum work temperature depends on the watt density of the heater. Table 1 gives a few examples of work temperatures at different watt densities. Figure C-11 of the Heater Selection Nomographs page can be used to determine allowable watt densities for other specific temperatures.

Mounting
The flat top and bottom surfaces may be flush mounted or sandwiched between two heatconducting metal parts. Straight heaters can be mounted on surfaces curved to 6" (15 cm) inside radius or larger. The heater may be field bent to minimum 3 " (8 cm) inside radius. Standard strip heater clamps and clamping bands may be used for mounting.

In free or forced air, sheath temperature to 1500°F, maximum work temperature depends on the watt density of the heater. Table gives a few examples of work temperatures at different watt densities.

Max. Work Temperature °F
Application 30 W/in2 20 W/in2 10 W/in2
Clamp-on 300 750 950
Convection
Air Heating
950 1200 1350


Dimension-Inches (cm) NS Series. Incoloy Sheath NSL Series. 10" Wire Type Leads
A B Watts W/In2 Model
No.
Model
No.
Wt.
(lb) kg
121/2 (32) 87/8 (23) 500 32 NS-1205/** NSL-1205/** .63 (.28)
133/4 (35) 101/8 (26) 500 28 NS-1405/** NSL-1405/** .68 (.30)
157/16 (39) 1113/16 (30) 500 24 NS-1505/** NSL-1505/** .73 (.33)
1713/16 (45) 143/16 (36) 750 30 NS-1807/** NSL-1807/** .90 (.40)
181/2 (47) 147/8 (38) 1000 38 NS-1801/** NSL-1801/* .93 (.42)
193/8 (49) 153/4 (40) 1000 36 NS-1901/* NSL-1901/* 1.0 (.45)
217/16 (54) 1713/16 (45) 1100 35 NS-2001/** NSL-2001/* 1.1 (49)
233/4 (60) 201/8 (51) 1200 34 NS-2401/* NSL-2401/* 1.2 (.54)
251/4 (64) 215/8 (55) 1300 34 NS-2501/* NSL-2501/* 1.25 (.56)
2615/16 (68) 235/16 (59) 1400 34 NS-2601/** NSL-2601/* 1.30 (.59)
303/16 (77) 269/16 (67) 1500 32 NS-3015/* NSL-3015/* 1.52 (.68)
3315/16 (86) 305/16 (77) 1500 28 NS-3301/** NSL-3301/* 1.68 (.76)
363/8 (92) 323/4 (83) 1850 32 NS-3601/* NSL-3601/* 1.85 (.83)
39 (99) 353/8 (90) 2000 32 NS-3802/* NSL-3802/* 2.00 (.90)
403/4 (104) 371/8 (94) 2100 32 NS-4302/* NSL-4302/* 2.13 (.96)
513/8 (130) 473/4 (121) 2700 32 NS-4827/** NSL-4827/* 2.7 (.12)
54 (138) 503/8 (128) 3000 34 NS-5403/*** NSL-5403/*** 2.75 (.12)
/* Designate voltage, i.e.; insert 120V for 120 or 240V or 480V voltage required.
/** 120 or 240 Vac only.
/*** 240 or 480 Vac only.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

en-US
en
Save Configuration