Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Iron or Chrome Steel Strip Heater Opposite End Terminals

Strip Heaters, One terminal at Each End

$150.55

Item# S-1805/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $150.55
10-24 $143.02
25-49 $140.01
50-99 $133.99
100-199 $130.98
200+ $127.97

In stock

Lead Time (If not in stock): 6 weeks
Strip Heaters, One terminal at Each End S-1805/120V S-1805/120V
  • 1½" Wide
  • Rugged, Reliable, Premium Quality
  • 150 to 2250 Watt
  • U.L. Component Recognized and C.S.A. Certified

S-1805/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Max. Temperature
Form Factor
Number of Mounting Holes
Termination


OMEGALUX™ "S" series strip heaters are supplied with either a rust-resisting iron or chrome steel sheath to a width of 1½". Selecting the sheath material depends upon the process and environment that the heaters would be exposed to. The "S" series features one terminal on each end conforming in many applications. See Introduction Pages for additional strip heater application guidelines.

CAUTION AND WARNING
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Dimensions—Inches (cm) Rust-Resisting Iron Sheath Chrome Steel Sheath
A B D Watts W/in2† Model No. Watts W/in2† Model No. Wt. Lb (kg)
8 (20)7 (18)6 1/2 (17)15010S-815/*25017S-802/*.63 (.16)
9 1/2 (24)8 1/2 (22)8 (20)20010S-920/*30015S-903/*.75 (.34)
12 (30)11 (28)10 1/2 (27)2509S-1225/*2509S-1202/*.94 (.43)
12 (30)11 (2810 1/2 (27)50017S-1205/*.94 (.43)
14 (36)13 (33)12 1/2 (32)3008S-1430/*50014S-1405/*1.06 (.48)
15 1/4 (39)14 1/4 (36)13 3/4 (35)3258S-1532/*50012S-1505/*1.19 (.54)
17 7/8 (45)16 7/8 (43)16 3/8 (42)3758S-1837/*50010S-1805/*1.44 (.65)
17 7/8 (45)16 7/8 (43)16 3/8 (42)50010S-1850/*75015S-1807/*1.44 (.65)
17 7/8 (45)16 7/8 (43)16 3/8 (42)100020S-1801/*1.44 (.65)
19 1/2 (50)18 1/2 (47)18 (46)5009S-1950/*5009S-1905/*1.5 (.68)
19 1/2 (50)18 1/2 (47)18 (46)75013S-1907/*1.57 (.71)
19 1/2 (50)18 1/2 (47)18 (46)100018S-1901/*1.57 (.71)
21 (53)20 (51)19 1/2 (50)5008S-2050/*5009S-2005/*1.75 (.79)
23 3/4 (60)22 3/4 (58)22 1/4 (57)2504S-2425/*5007S-2405/*1.88 (.85)
23 3/4 (60)22 3/4 (58)22 1/4 (57)5007S-2450/*75010S-2407/*1.88 (.85)
23 3/4 (60)22 3/4 (58)22 1/4 (57)100014S-2401/*1.88 (.85)
23 3/4 (60)22 3/4 (58)22 1/4 (57)150021S-2415/*1.88 (.85)
25 1/2 (65)24 1/2 (62)24 (61)75010S-2575/*100012S-2501/*2.01 (.91)
26 3/4 (68)25 3/4 (65)25 1/4 (64)7008S-2670/*7509S-2607/*2.13 (.97)
30 1/2 (77)29 3/8 (75)28 (71)7508S-3075/*7508S-3007/*2.13 (.97)
33 1/2 (85)32 3/8 (82)31 (79)7507S-3375/*100010S-3301/*2.63 (1.2)
35 7/8 (91)34 3/4 (88)33 3/8 (85)10007S-3610/*10009S-3601/*2.83 (1.3)
38 1/2 (98)37 3/8 (95)36 (91)10008S-3810/*10008S-3801/*3.0 (1.4)
42 1/2 (108)41 3/8 (105)40 (102)12509S-4312/*100011S-4301/*3.38 (1.5)
/* Designate voltage, i.e.; insert 120 or 240 for voltage. Additional strip heater models available with other widths and configurations. Contact OMEGALUX 1-800-USA-HEAT.
† To determine maximum allowable watt density, see Figures C-8 or C-9.


Not all combinations may be vaild in th "Part Number Builder".
Please review the spec sheet for all possible valid part numbers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, If I buy a s-920/120V strip heater, is there any installation clearance instruction for this heater, I am trying to mount it inside of a NEMA 4x enclosure

Asked by: yidi
Included will be an instruction sheet for installing the Heater purchased. Also to ensure you specify the parameters correctly you can use the resource section from the Omega Website to select the Strip Heater parameters best matching your application.
Answered by: ApplicationsEngineerANB
Date published: 2020-04-24
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S-1805-120V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration