text.skipToContent text.skipToNavigation

Smart Temperature and Humidity probe, Tube Housing

$120.00

Item# SP-004-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $120.00
10-24 $114.00
25-49 $111.60
50-99 $106.80
100-199 $104.40
200+ $102.00

In stock

Lead Time ( If not in Stock): 3 weeks

Smart Temperature and Humidity probe, Tube Housing SP-004-1 SP-004-1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Measured Temperature Range from:
     -40 to 85℃ (-40 to 185℉)
  • Humidity: 0 to 100% RH
  • 2x Digital I/O
  • Modular M12 construction
  • OMEGA Smart Core enabled
     -Data Logging
     -Integrated Alarm and Control
     -Plug and Play Device Detection
     -Sensor health monitoring
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Types
Sensor connection
Additional Features


Product Specs

The Layer N SP-003 / SP-004 Environmental Monitoring Smart Probe provides temperature, relative humidity, and barometric pressure readings. The SP-003/ SP-004 accepts Layer N Smart Interfaces through its M12 8-pin connector.

Intuitive Configuration

Configure your Layer N Smart Probe using SYNC’s intuitive configuration interface. Additionally, an integrated command line interface allows for quick serial setup of your Smart Probe and Smart Interface using standard terminal emulators.

Smart Core Enabled

Smart Core is integral to all Layer N Smart Probes. This powerful suite of advanced features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.

Smart Interface Modularity

Customize your Layer N Ecosystem with modular Smart Interfaces that connect and transmit data from your Smart Probe to the Layer N Cloud.

Edge Control and Built in I/O

The Layer N SP-003/SP-004 features 2 configurable digital I/O pins. These can be used for a myriad of applications including driving relays, physical alarms, or sensing dry contacts like door switches. The SP-003/SP-004 can also be utilized as an edge controller, with autonomous independent decision-making capabilities to generate local alarms or provide control outputs based on sensor inputs.

Your Data at a Glance with Layer N Cloud

Layer N Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.





Specifications

TEMPERATURE

Range: -40 to 850C (-40 to 1850F)
Accuracy: ±0.30C (±0.60F)
Response Time: Less than 1 second

RELATIVE HUMIDITY

Accuracy:

±2.5% (0 to 80%)
±3.5% (80 to 100%)

Hysteresis:±0.8%
Response Time: 8 seconds

BAROMETRIC PRESSURE

Accuracy Over Full Range: ±6 mbar from 300 to 1100 mbar
Accuracy @ 250C:±4 mbar from 700 to 1100 mbar

INPUT POWER

Voltage: 2.8 VDC - 3.3 VDC

DIO DIGITAL INPUTS

VinHighThreshold= 2.2 VMAX
VinLowThreshold= 0.3 VMIN
VinMAX= 30 VDC

DIO DIGITAL OUTPUTS

2x Open Drain 100 mA max
VMAX= 30 VDC

ENVIRONMENTAL

Operating Temperature: -40 to 85℃ (-40 to 185℉)
Rating: IP67 when mated

MECHANICAL

Tube Housing
Construction: Stainless Steel
Dimensions: 72 mm L x 15.9 mm OD (2.83” x 0.62”)
Bulkhead Housing
Construction: Aluminium
Dimensions: 73 mm L x 15.9 mm OD x 18.5 mm Panel Opening (2.83” x 0.62” x 0.72”)

GENERAL

Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Compatibility: Compatible with OEG, SYNC configuration software, Layer N Cloud, and Modbus Networks

M12 8-Pin Wiring

Pin Name Function
Pin 1 DIO 0 Discrete I/O Signal 0
Pin 2 INTR Interrupt Signal
Pin 3 SCL I2C Clock Signal
Pin 4 SDA I2C Data Signal
Pin 5 Shield Shield Ground
Pin 6 DIO 1 Discrete I/O Signal 1
Pin 7 GND Power Ground
Pin 8 3.3VDD Power Supply

Layer N SP-003 / SP-004 Variants


Model Number Description
SP-003-1 Temperature, Humidity, Barometric Pressure Smart Probe with discrete I/O - Tube Housing
SP-004-1 Temperature and Humidity Smart Probe with discrete I/O - Tube Housing
SP-004-4 Temperature and Humidity Smart Probe with discrete I/O - Bulkhead Housing

Layer N Smart Interface

Layer N Smart Probes require a Layer N Smart Interface to operate and connect to your Layer N Ecosystem


Model Number Description
IF-001 USB Smart Interface
IF-002 RS485/Modbus Smart Interface

Accessories

An optional M12 5-pin screw terminal adapter is available for users who wish to connect wire leads directly to the SP-014.


Model Number Description
M12.5-S-M-FM M12 5-pin screw terminal adapter
M12.8-T-SPLIT Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM M12-8 pin Straight Plug Field install connector with screw terminals
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1: Layer N Smart Interfaces - Smart Probes must be connected to an interface to operate
Wired Smart Probe interface with USB connection
$41.00
889 In Stock
RS485/Modbus Smart Probe Interface with M12, 5 pin RS485 connection
$90.00
879 In Stock
2.4 GHz Wireless Transmitter, Smart Probes - requires ZW-REC
$195.00
27 In Stock
2.4 GHz Wireless Transmitter and Edge Controller, Smart Probes - requires ZW-REC
$225.00
33 In Stock
2: Accessories-M12 8 pin cables and connectors
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$26.00
72 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$14.00
0 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$23.31
0 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$28.99
2 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$34.96
0 In Stock
1m (3.3’) cable dual M12-8 straight connector
$23.31
0 In Stock
3m (9.8’) cable dual M12-8 straight connector
$28.99
0 In Stock
5m (16.4’) cable dual M12-8 straight connector
$34.96
0 In Stock

en-US
en
Save Configuration