Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Level Switches

32 Products
Conductivity Level Switches For 1,2,3,4 or 5 Point Detection

This Series is designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed or removable rods or with pendular electrodes.

SERIES L6 FLOTECT® LIQUID LEVEL SWITCH

The Series L6 Flotect® Liquid Level Switches are rugged and reliable float switches which operates automatically to indicate tank level. It is offered with a 303 SS or brass body with spherical or cylindrical float options.

Fail-Safe Dry Material Rotary Paddle Level Switches

The LVD-800 is a fail-safe bin monitor that employs a rotating paddle to report both material presence and operational status continuously.

Conductivity Level Controllers

The LVCN4000 Series Conductive Level Switch Controllers are designed to control the level of all conductive mediums with up to 2 different points of level control.

Adjustable Set Point Capacitance Level Switches

The LVCN4300 Series level switches are flexible, as well as cost effective, level solutions for a great variety of applications. Rods can be encased in PTFE tubing as an option.

Polyphenylene Sulfide, NO or NC Tuning Fork Level Switch

The LTU-101A-R consists of a sensor with dual tuning forks vibrated at a high frequency. As the tuning fork is covered by liquid, a shift in frequency activates the relay.

Non-Intrusive RF Capacitance Sensors Selectable NO or NC

The LVP51 RF capacitance sensors deliver accurate liquid level detection with an SPST mechanical relay output. The sensor mounts directly to the wall of any standard tank.

Capacitive RF Single Point Level Switches

The LVCN6000/7000 Series is a capacitance switch ideal for low and high level detection for both liquid and solids. It can also detect level without being in contact with the product through a sight glass.

Mini 1/4" Optical Level Switches

The LVE-950 Series are the smallest electro-optic liquid level sensors Omega offers, they also carry a high operating temperature capability at 110°C (230°F).

Threaded, Flanged, Tri-Grip Tuning Fork Level Switches

The LTU-2000 Tuning Fork Sensors are point level switches that are designed to detect low or high levels of liquids and is based on the vibrating tuning fork principle.

Level Controls for 55 Gallon Drums

Level Controls for 55 Gallon Drums

Vertical Mount 316 SS Liquid Level Switches

Constructed entirely of 316SS, The LV-40 Single Station Level Switch is specifically designed to withstand the effects of a wide range of chemicals.

Level Switches

 Level Switches are a critical component in many industrial, commercial, and laboratory applications. These devices detect and indicate the presence and/or absence of liquid, or the rise and fall of a liquid level.

Omega Engineering offers level switches of various technologies, including capacitance and conductivity, tuning fork, ultrasonic, optical, and rotating paddle switches. Omega level switches are designed to handle a variety of industrial and lab environments, from monitoring and controlling levels of reagents, chemicals, and other liquids, to fail-safe detection of dry materials and 316 stainless steel single point ultrasonic liquid level switches.
Searching for your items
en-US
en
Save Configuration