Call us at 1-888-826-6342
The LVCN4300 Series level switches are flexible, as well as cost effective, level solutions for a great variety of applications. Rods can be encased in PTFE tubing as an option.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Probe Length | Number Of Probe | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
316 SS
|
NPT Male
|
1"
|
Not Applicable
|
5 A SPDT
|
12"
|
1
|
Enclosure Nylon
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
316 SS
|
NPT Male
|
1"
|
Not Applicable
|
5 A SPDT
|
24"
|
1
|
Enclosure Nylon
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
Not Applicable
|
NPT Male
|
1/2"
|
Not Applicable
|
5 A SPDT
|
12"
|
1
|
Enclosure Nylon
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
PTFE
|
NPT Male
|
1"
|
Not Applicable
|
5 A SPDT
|
12"
|
1
|
Enclosure Nylon
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
PTFE
|
NPT Male
|
1"
|
Not Applicable
|
5 A SPDT
|
24"
|
1
|
Enclosure Aluminum
|
The LVF-200A-R Series optic sensor creates a pulsed beam of infrared light which is reflected on the oblique flat sensor tip. If the tip is dry, the light beam is recognized.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Switch Rating and Type | Features |
---|---|---|---|---|---|---|---|---|
|
Liquid
|
150 psi
|
90 °C (194 °F)
|
Polypropylene
|
NPT Male
|
3/4"
|
1 A SPST
|
Cable Length 3", Switch Type Selectable, NO or NC
|
|
Liquid
|
150 psi
|
90 °C (194 °F)
|
Perfluoroalkoxy
|
NPT Male
|
3/4"
|
1 A SPST
|
Cable Length 3", Switch Type Selectable, NO or NC
|
|
Liquid
|
150 psi
|
90 °C (194 °F)
|
Polypropylene
|
NPT Male
|
3/4"
|
1 A SPST
|
Cable Length 4.5", Switch Type Selectable, NO or NC
|
|
Liquid
|
150 psi
|
90 °C (194 °F)
|
Perfluoroalkoxy
|
NPT Male
|
3/4"
|
1 A SPST
|
Cable Length 4.5", Switch Type Selectable, NO or NC
|
Omega's RF switch probes are designed to provide a high level of sensitivity, stability and durability for powder and bulk solids as well as liquid and slurry applications.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Probe Length | Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Any
|
50 psi
|
232 °C (450 °F)
|
316 SS, PPS, Aluminum
|
NPT Male
|
1 1/4"
|
115 Vac
|
5 A SPDT
|
16"
|
Switch Selectable Fail Safe Hi/Lo
|
|
Any
|
50 psi
|
232 °C (450 °F)
|
316 SS, PPS, Aluminum
|
NPT Male
|
1 1/4"
|
115 Vac
|
5 A SPDT
|
9"
|
Switch Selectable Fail Safe Hi/Lo
|
|
Any
|
50 psi
|
232 °C (450 °F)
|
316 SS, PPS, Aluminum
|
NPT Male
|
1 1/4"
|
230 Vac
|
5 A SPDT
|
16"
|
Switch Selectable Fail Safe Hi/Lo
|
|
Any
|
50 psi
|
148 °C (300 °F)
|
316 SS, Nylon, Aluminum
|
NPT Male
|
1 1/4"
|
115 Vac
|
5 A SPDT
|
16"
|
Switch Selectable Fail Safe Hi/Lo
|
|
Any
|
150 psi
|
232 °C (450 °F)
|
316 SS, PPS
|
NPT Male
|
1 1/4", 3/4"
|
115 Vac
|
5 A SPDT
|
16"
|
Switch Selectable Fail Safe Hi/Lo
|
The LVCN4000 Series Conductive Level Switch Controllers are designed to control the level of all conductive mediums with up to 2 different points of level control.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Probe Length | Number Of Probe | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Liquid
|
290 psi
|
82 °C (180 °F)
|
316 SS
|
NPT Male
|
3/4"
|
24 Vdc
|
5 A SPDT
|
12"
|
1
|
Enclosure Nylon
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
ETFE
|
NPT Male
|
1/2"
|
24 Vdc
|
5 A SPDT
|
48"
|
1
|
Enclosure Aluminum
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
ETFE
|
NPT Male
|
3/4"
|
24 Vdc
|
5 A SPDT
|
48"
|
1
|
Enclosure Nylon
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
ETFE
|
NPT Male
|
3/4"
|
24 Vdc
|
5 A SPDT
|
48"
|
1
|
Enclosure Aluminum
|
|
Liquid
|
290 psi
|
120 °C (248 °F)
|
ETFE
|
NPT Male
|
1"
|
24 Vdc
|
5 A SPDT
|
36"
|
1
|
Enclosure Nylon
|
The LVD-800 is a fail-safe bin monitor that employs a rotating paddle to report both material presence and operational status continuously.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Features |
---|---|---|---|---|---|---|---|---|---|
|
Solids
|
30 psi
|
65 °C (150 °F)
|
304 SS
|
NPT Male
|
1 1/4"
|
115 Vac
|
5 A SPDT
|
Not Applicable
|
|
Solids
|
30 psi
|
65 °C (150 °F)
|
304 SS
|
NPT Male
|
1 1/4"
|
230 Vac
|
5 A SPDT
|
Not Applicable
|
|
Solids
|
30 psi
|
65 °C (150 °F)
|
304 SS
|
NPT Male
|
1 1/4"
|
115 Vac
|
5 A SPDT
|
Hazardous Locations
|
The LVCN6000/7000 Series is a capacitance switch ideal for low and high level detection for both liquid and solids. It can also detect level without being in contact with the product through a sight glass.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Probe Length | Number Of Probe | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Any
|
145 psi
|
80 °C (176 °F)
|
316 SS, PTFE
|
NPT Male
|
3/4"
|
85 to 240 Vac
|
5 A SPDT
|
4 3/4"
|
1
|
Class Protection IP65
|
|
Any
|
145 psi
|
80 °C (176 °F)
|
PVC
|
NPT Male
|
3/4"
|
85 to 240 Vac
|
5 A SPDT
|
4 3/4"
|
1
|
Class Protection IP65
|
|
Any
|
145 psi
|
80 °C (176 °F)
|
316 SS, PTFE
|
NPT Male
|
1"
|
85 to 240 Vac
|
5 A SPDT
|
4 3/4"
|
1
|
Class Protection IP65
|
|
Any
|
145 psi
|
80 °C (176 °F)
|
316 SS, PTFE
|
NPT Male
|
3/4"
|
12 to 30 Vdc
|
5 A SPDT
|
4 3/4"
|
1
|
Class Protection IP65
|
|
Any
|
145 psi
|
80 °C (176 °F)
|
PVC
|
NPT Male
|
3/4"
|
12 to 30 Vdc
|
5 A SPDT
|
4 3/4"
|
1
|
Class Protection IP65
|
The LVP51 RF capacitance sensors deliver accurate liquid level detection with an SPST mechanical relay output. The sensor mounts directly to the wall of any standard tank.
Product Number | Media Type | Max Process Temperature | Wetted Materials | Supply Power | Switch Rating and Type | Features |
---|---|---|---|---|---|---|
|
Liquid
|
80 °C (176 °F)
|
PP
|
12 to 30 Vdc
|
1 A SPST
|
Direct mount up to 1" wall thickness, Switch User selectable, NO or NC
|
The LTU-101A-R consists of a sensor with dual tuning forks vibrated at a high frequency. As the tuning fork is covered by liquid, a shift in frequency activates the relay.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Supply Power | Switch Rating and Type | Probe Length | Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Liquid
|
150 psi
|
80 °C (176 °F)
|
Ryton
|
NPT Male
|
3/4"
|
12 to 28 Vdc
|
1 A SPST
|
4 1/2"
|
Switch Type Selectable, NO or NC
|
|
Liquid
|
150 psi
|
80 °C (176 °F)
|
Ryton
|
BSP Male
|
3/4"
|
12 to 28 Vdc
|
1 A SPST
|
4 1/2"
|
Switch Type Selectable, NO or NC
|
The Series CFS2 Cable Float Switch is a mechanically actuated floating switch intended to activate electrical components, such as pumps, to start and stop automatically.
Product Number | Wetted Materials | Cable Type | Switch Type | Cable Length | Electrical Rating | Complianace |
---|---|---|---|---|---|---|
|
Housing Polypropylene Cable PVC
|
PVC
|
SPDT
|
7' (2.13 m )
|
10 (8) A @ 250 VAC
|
CE
|
|
Housing Polypropylene Cable 3 X 16 AWG SJOW
|
SJOW
|
SPST NC
|
20' (6.10 m)
|
1 HP @ 125 VAC 16 FLA 2 HP @ 250VAC 12 FLA
|
UL/CSA
|
|
Housing Polypropylene Cable 3 X 16 AWG SJOW
|
SJOW
|
SPST NC
|
30' (9.14 m)
|
1 HP @ 125 VAC 16 FLA 2 HP @ 250VAC 12 FLA
|
UL/CSA
|
|
Housing Polypropylene Cable 3 X 16 AWG SJOW
|
SJOW
|
SPST NC
|
40' (12.19 m)
|
1 HP @ 125 VAC 16 FLA 2 HP @ 250VAC 12 FLA
|
UL/CSA
|
|
Housing Polypropylene Cable 3 X 16 AWG SJOW
|
SJOW
|
SPST NC
|
50' (15.24 m)
|
1 HP @ 125 VAC 16 FLA 2 HP @ 250VAC 12 FLA
|
UL/CSA
|
Product Number | Connection Size | Switch Rating | Float Specific Gravity | Cable Length | Stem Material | Features |
---|---|---|---|---|---|---|
|
3/4
|
20 VA
|
0.8
|
1.83 m (6 ft)
|
304 SS
|
Normally Closed Output Conditions
|
The LVE-950 Series are the smallest electro-optic liquid level sensors Omega offers, they also carry a high operating temperature capability at 110°C (230°F).
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Features |
---|---|---|---|---|---|---|---|
|
Liquid
|
250 psi
|
110 °C (230 °F)
|
Brass, Fluorocarbon
|
NPT Male
|
1/4"
|
Wet Sink, Output Signal Open Collector 40 mA
|
The Series L6 Flotect® Liquid Level Switches are rugged and reliable float switches which operates automatically to indicate tank level. It is offered with a 303 SS or brass body with spherical or cylindrical float options.
Product Number | Wetted Materials | Housing Material | Switch Type | Process Connection | Installation | Float Material | Max Pressure psig (bar) | Min S.G. | Mounting Orientation | Service |
---|---|---|---|---|---|---|---|---|---|---|
|
Float 304 SS Lower body Brass Magnet ceramic Lever arm, spring, pin, etc 301 SS
|
Brass
|
DPDT
|
1" male NPT
|
Side wall mounting
|
304 SS cylindrical
|
200 (13.8)
|
0.5
|
Horizontal with index arrow pointing down
|
Liquids compatible with wetted materials
|
|
Float Solid polypropylene Lower body Brass Magnet ceramic Lever arm, spring, pin, etc 301 SS
|
Brass
|
DPDT
|
1" female NPT
|
Brass external float chamber (tee)
|
Polypropylene spherical
|
250 (17.2)
|
0.9
|
Horizontal with index arrow pointing down
|
Liquids compatible with wetted materials
|
|
Float 304 SS Lower body Brass Magnet ceramic Lever arm, spring, pin, etc 301 SS
|
Brass
|
DPDT
|
1" male NPT
|
Side wall mounting
|
304 SS spherical
|
350 (24.1)
|
0.7
|
Horizontal with index arrow pointing down
|
Liquids compatible with wetted materials
|
|
Float 304 SS Lower body Brass Magnet ceramic Lever arm, spring, pin, etc 301 SS
|
Brass
|
DPDT
|
1" female NPT
|
Brass external float chamber (tee)
|
304 SS spherical
|
250 (17.2)
|
0.7
|
Horizontal with index arrow pointing down
|
Liquids compatible with wetted materials
|
|
Float Solid polypropylene Lower body Brass Magnet ceramic Lever arm, spring, pin, etc 301 SS
|
Brass
|
DPDT
|
1" male NPT
|
Side wall mounting
|
Polypropylene spherical
|
1000 (69)
|
0.9
|
Horizontal with index arrow pointing down
|
Liquids compatible with wetted materials
|
Constructed entirely of 316SS, The LV-40 Single Station Level Switch is specifically designed to withstand the effects of a wide range of chemicals.
Product Number | Media Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Switch Rating and Type | Features |
---|---|---|---|---|---|---|---|---|
|
Liquid
|
100 psi
|
149 °C (300 °F)
|
316 SS
|
NPT Male
|
1/8"
|
10 VA SPST
|
Switch Type Selectable, NO or NC
|
|
Liquid
|
750 psi
|
149 °C (300 °F)
|
316 SS
|
NPT Male
|
1/4"
|
20 VA SPST
|
Switch Type Selectable, NO or NC
|