Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Threaded, Flanged, Tri-Grip Tuning Fork Level Switches

Tuning Fork | Stainless Steel or ETFE Coated

$797.16

Item# LTUR-2013

In stock

Lead Time (If not in stock): 6 weeks
Tuning Fork | Stainless Steel or ETFE Coated LTUR-2013 LTUR-2013
  • Unaffected by Product Variations in Density, Conductivity, Dielectric Constant or Viscosity up to 20,000 Centistokes
  • Various Process Connections: Thread, Tri-Clamp, Flanges, etc.
  • Custom Lengths up to 5' to Best Suit Your Application
  • Made with 316 SS Standard

LTUR-2013 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Supply Power
Switch Rating and Type
Probe Length
Features
Media Type
Max Operating Pressure


The LTU-2000 Series Tuning Fork Sensors are point level switches that are designed to detect low or high levels of liquids. The LTU-2000 Series is based on the vibrating tuning fork principle, using piezoelectric crystals. The switch vibrates at a resonant frequency. When the tuning fork is submerged in the product, the frequency changes. This change is detected by the integrated oscillator and converted into a switching output. All models are made with 316 Stainless Steel and are available with PTFE coatings or tri-clamp fittings for sanitary applications. The LTUM-2000 Series can operate in temperatures up to 120°C (248°F) and all have a maximum working pressure of 725 PSI (50 bar).

SPECIFICATIONS
Viscosity: 0.5~5000 cSt
Power Consumption: ±3 mA
Switching Point: 12 mm from tip
Accuracy: ±0.1%
Repeatability: ±0.5 mm
Wetted Parts: 316 SS
Maximum Temperature: 80°C (176°F), [LTUM Series: 120°C (248°F)]
Max Pressure: 50 bar (725 psi)
Dimensions:
    DIN 43650 Plug: 27 Dia x 80 mm H (1.0625 x 3.125") available on LTUM models only
    Nylon Head: 88 W x 80 mm H (3.5 x 3.125")*
    Aluminum Head: 89 Dia x 126 mm H (3.5 x 5")*
          *available on LTUP and LTUR models only
Insertion Length, "D" Dimension: 80 mm (3.15") standard; measure from bottom of hex to tip of fork
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are the Tri-Clamp connected 316SS units 3A compliant? Is there a certificate that can be provided?

Asked by: Esteban
Thank you for your inquiry. Unfortunately, it is not 3A Compliant or have a rating of such.
Answered by: Applications Engineer JJC
Date published: 2024-02-06

Is the Threaded, Flanged, Tri-Grip Tuning Fork Level Switch NEMA 4 equipped?

Asked by: coastpack
Yes
Answered by: coastpack
Date published: 2021-02-25

I am looking for a vibration fork level sensor, explosion proof, 24vdc power supply, the probe length should be within 29.50" to 30.00"

Asked by: Rafael2020
Thank you for your inquiry. Unfortunately, Omega does not have or carry a vibration fork that is rated for hazardous applications.
Answered by: JC ENGR
Date published: 2020-10-08
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LTUR-2013, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration