Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Side Mount Non-Magnetic Liquid Level Switches

Non-Magnetic Liquid Level Switches, Side Mount

$188.88

Item# LV-1202

In stock

Lead Time (If not in stock): 5 weeks
Non-Magnetic Liquid Level Switches, Side Mount LV-1202 LV-1202
  • Rugged Industrial Design
  • Non-Magnetic Design– Suitable for Rusty Environments
  • 15 A SPDT Switch Directly Controls Pump
  • For Side Mounting Only

LV-1202 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Size
Media Type
Process Connection Type
Switch Rating and Type


  • Form Factor For Side Mounting Only
  • Switch type SPDT 15 A @ 125 or 250 Vac 10
The LV-1100 and 1200 level switches feature a nonmagnetic design suitable for applications where magnetic particles (i.e., rust) are present. The LV-1100 series also features rugged metal construction and a buoyancy adjustment to allow the unit to be used with fluids down to SG (specific gravity) = 0.6. The LV-1200 series features plastic and 316 SS or Hastelloy® C construction for more corrosive applications or where the low cost of plastic construction is an advantage.

SPECIFICATIONS
Relay Switch:
SPDT 15 A @ 125 or 250 Vac; 10,000,000 operations median
Max Temperature/Pressure:
LV-1100 Series: 300 psig @ 82°C (180°F)
LV-1202: 50 psig @ 93°C (200°F), 100 psig @ 23°C (75°F)
LV-1201: 75 psig @ 23°C (75°F), 200 psig @ 10°C (50°F)
LV-1203: 50 psig @ 93°C (200°F), 100 psig @ 230°C (75°F)
Liquid Level Change to Actuate Switch: ¼"
Size:
LV-1100: Fits through 2 NPT hole
LV-1200: Fits through 1¼" hole
Water Resistant Strain Relief Fitting (LV-1200): For cable diameters 0.250" ±0.025"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration