Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Pressure Single Point Optical Level Switch

HIGH PRESSURE, SINGLE POINT LEVEL SWITCH

Item# LVE-115

HIGH PRESSURE, SINGLE POINT LEVEL SWITCH LVE-115 LVE-115
  • Fused Glass Prism for High Pressures
  • Excellent Price-to- Performance Ratio
  • Ideal for Corrosive Environments


The LVE-115/116 electro-optic level switches maintain the top-performing environmental capabilities of their larger family members while featuring an overall size that is 50% smaller. At just 35 mm (1.38") long, LVE-115/116 represents the smallest electro-optic level sensor in its performance class, and by far the most economical. LVE-115/116 switches utilize a strong, glass prism fused to a carbon steel or housing to easily monitor vessels pressurized up to 2500 psi. Their compact package size makes them the ideal candidate for monitoring the small, pressurized vessels found in HVAC, refrigeration and hydraulic applications. They are most commonly used for low, high and intermediate level detection.

Specifications
Mounting: ½ NPT
Materials:
    Housing: Nickel-plated carbon steel
    Prism: Fused glass
Operating Pressure: 0 to 2500 psi, maximum
Operating Temperature*: -40 to 100°C (-40 to 212°F)
Current Consumption: @45 mA
Output: Open collector, 18 mA sink, maximum
Electrical Termination: 22 AWG, polymeric, 305 to 356 mm (12 to 14") extended lead wires
Repeatability: ±1 mm

* These switches are not for use in freezing liquid or steam/high condensation environments.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration