Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Three-Wire Ultrasonic Level Transmitter

Item# LVU-301

Three-Wire Ultrasonic Level Transmitter LVU-301 LVU-301
  • 8° Beam Allows Application in Restricted Environments
  • All Plastic Construction
  • LED Digital Display Indicates Level in Inches or Centimeters
  • Push Button Calibration For All User Set Points


  • Accuracy Value ± 0.25% of span
  • Display type 4 segment LED
  • Maximum Ambient Temperature 60°C (140°F)
  • Maximum Operating Pressure 30 psi @ 25°C
  • Measurement Type Level
  • Measurment Unit Inch / cm
  • Minimum Ambient Temperature -40°C (-40°F)
  • Power Source 200 mA
  • Supply voltage 14 to 36 Vdc

This product is no longer available. Please see DRST-UR-Series as a possible alternative or contact our Engineering department for a viable replacement.


The three-wire ultrasonic level transmitter is the compact solution for non-contact continuous level measurement in process vessels, storage tanks and open channels. The transmitter also features a built-in 10A relay which can be configured as an alarm on a single set point or latched on two different set points for automatic fill or empty operations. Industrial and municipal liquid examples include sodium hydroxide, wastewater, resin, wax, liquor and bleach. An ultrasonic sound wave is pulsed eight times per second from the base of the transducer. The sound wave reflects against the process medium below and returns to the transducer. The microprocessor based electronics measure the time of flight between the sound generation and receipt, and translates this figure into the distance between the transmitter and process medium below.
The surface of the level being measured must be free of fumes, vapors, foam and the surface must be flat; the signal may be lost if any of these conditions are present.

SPECIFICATIONS
Range: 0.5 to 24.5 feet
Accuracy: ± 0.25% of span
Resolution: 0.125” (3 mm)
Frequency: 50 kHz
Pulse rate: 8 pulses/second
Blocking distance: 6" minimum
Display type: 4 segment LED
Display units: Inch / cm
Supply voltage: 14-36 Vdc
Consumption: 200 mA
Current flow: Source / sink
Signal output: 4-20 mA, 12-36 Vdc
Signal averaging: Fast / slow
Calibration: Push button
Relay current: 10 amp
Relay output: 250 VAC, 10A, 1/2 hp, SPDT
Relay indication: ON / OFF status
Contact resistance: 30 milli½
Fail-safe diagnostic: Relay reverts to safe position
Temperature rating: -40 to 60°C, (-40 to 140°F)
Temp. compensation: Automatic over entire range
Pressure rating: 30 psi @ 25 °C., derated @1.667 psi per °C. above 25 °C.
Enclosure rating: NEMA 4X / IP65
Enclosure material: Polypropylene
Transducer material: PVDF
Mounting threads: 2 NPT

Please download PDF file below for full product specifications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Continuous Relay Controller with LED Display
$555.92
1 In Stock
4 Conductor wire 100 ft spool
$58.96
30 In Stock
en-US
en
Save Configuration