Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Limit Switch, Prewired, Compact

Item# E47BCC15

Limit Switch, Prewired, Compact E47BCC15 E47BCC15
  • Rugged Aluminum Alloy Die Cast Housing
  • Sealed Construction With Enclosure Ratings of NEMA 4, 6 and 13
  • Prewired With 3 m of 18 AWG, AWM 2517, 300V Cable
  • Stackable Ridge for Ganged Operation


  • Cable Voltage 300V
  • electrical Life 200
  • Housing material Rugged Aluminum Alloy Die Cast Housing
  • Maximum Ambient Humidity 95% maximum noncondensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Maximum Operating Speed 30 operations per minute maximum
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Wire Gauge 18 AWG
  • Minimum Storage Temperature 10 {C} (14 {F})
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Switch Type 1-SPDT (Form C)
  • Shock Malfunction durability
  • Vibration Malfunction durability
  • mechanical Life 10
The E47 Compact Prewired Limit Switch is designed to be a versatile, slim device for hard to fit applications where sealing integrity is required. The rugged die cast aluminum alloy housing, cable connection and switch mechanism are encapsulated for protection against extreme temperature (-10 to 70°C), contaminants, moisture, shock and vibration. This factory wired (3 m) device has NEMA enclosure ratings of 4, 6 and 13, making it suitable for applications such as machine tool, food processing and packaging.

SPECIFICATIONS
Contacts: 1-SPDT (Form C)
Mechanical Life: 10,000,000 operations
Electrical Life: 200,000 operations, 30 operation/min at rated load
Operating Speed: 30 operations per minute maximum
Operating Temperature Range: 10 to 70°C (14 to 158°F)
Storage Temperature Range: 10 to 70°C (14 to 158°F)
Humidity: 95% maximum noncondensing
Vibration: Malfunction durability, 10 to 55 Hz 1.5 mm double amplitude
Shock: Malfunction durability, approximately 50 g
Enclosure Ratings: NEMA 4, 6 and 13; IEC IP67

MODEL NUMBERACTUATOR TYPE OPERATING FORCE RESET FORCE OVERTRAVEL PRETRAVEL MOVEMENT OPERATING
(MAXIMUM) (MINIMUM) (MINIMUM) DIFFERENTIAL POSITION
E47BCC06 Sealed Plunger 1.8 kg(63.5 oz) 450g (15.9 oz) 3 mm (0.118") 1.8 mm (0.07") 0.2 mm (0.008") 24.9 ± 1 mm
( 0.99 ± 0.04")
E47BCC07 Roller Plunger 1.2 kg (42.3 oz)450g (15.9 oz) 3 mm (0.118") 1.8 mm (0.07") 0.2 mm (0.008") 28.5 ± 1 mm
(1.12 ± 0.04")
E47BCC15 Roller Lever580g (20.5 oz) 150g (5.3 oz) 40° 25° max
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration