Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision Limit Switches

Item# E47BLS08

Precision Limit Switches E47BLS08 E47BLS08
  • Cost Effective and Compact
  • Precision, Snap-Action Operators Provide Accurate Repeatability of Electrical and Mechanical Operating Characteristics
  • High Current Capacity (up to 20 A) Allows Power Load Switching and Motor Handling Capability
  • Enclosed Booted Versions Shield Actuators from Debris


  • contact operation 15 mΩ maximum
  • electrical Life 500
  • Electrical Operating Frequency 20 operations/minute
  • Enclosure Material Aluminum die casting
  • Housing material Mineral filled phenolic
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Operating Speed 0.01 m/second to 1 m/second
  • Mechanical Operating Frequency 120 operations/minute
  • Minimum Ambient Temperature -25 {C} (-13 {F})
  • mounting Centers 1.0 in (25.4 mm)
  • Mounting Screw Size Bottom facing M4 x 0.7 (8 –€“ 32) — screws with cup washers will accept 22 to 12 AWG (2.5 sq. mm maximum)
  • Threaded Bushing 15/32 in
  • mechanical Life 120 operations/minute
The E47 precision limit switches provide high accuracy switching at an affordable price. A variety of standard features, such as current capacity, operating force, travel characteristics and actuators let you custom fit the switch to your application. The switches are available in their compact basic form or enclosed in a rugged metal housing. Cost effective and compact.

SPECIFICATIONS
Operating Speed: 0.01 m/second to 1 m/second
Operating Frequency:
Mechanical: 120 operations/minute
Electrical: 20 operations/minute
Mechanical Life: 3,000,000 operations maximum
Electrical Life: 500,000 operations minimum
Contact Resistance: 15 mΩ maximum, initial
Insulation Resistance: 100 mΩ minimum @ 500 Vdc
Dielectric Strength:
Between non-current carrying parts: 1000 Vac, 50/60 hz for 1 minute
Between current carrying parts and ground: 2000 Vac, 50/60 hz for 1 minute
Ambient Operating Temperature:
Basic: -25° to 80°C (-13° to 176°F)
Enclosed: -15° to 80°C (5° to 176°F)
Environmental Rating Enclosed, Booted: NEMA 1
Mounting Centers: 1.0 in (25.4 mm), #8 screw size
Terminal Screws: Bottom facing M4 x 0.7 (8 – 32) – screws with cup washers will accept 22 to 12 AWG (2.5 sq. mm maximum)
Threaded Bushing: 15/32 in
Housing Material: Mineral filled phenolic
Enclosure: Aluminum die casting
Conduit Fitting On Enclosed Type: 1.2" NPT

SCREW TERMINAL TYPE BASIC SWITCHES
Model NumberDescriptionSpecifications
15 A20 AAll Dimensions: mm (in)
E47BMS02 N/AStraight PlungerOF Max: 350 g (12.3 oz)
RF Max: 114 g (4.02 oz)
PT Max: 0.4 mm (0.016")
OT Max: 1.6 mm (0.063")
MD Max: 0.05 mm (0.002")
OP: 21.5 mm (0.846")
E47BMS22E47CMS22Straight LeverOF Max: 70 g (2.47 oz)
RF Min: 14 g (0.49 oz)
PT Max: 10 mm (0.394")
OT Min: 5.6 mm (0.220")
MD Max: 1.3 mm (0.051")
FP Max: 28.2 mm (1.11")
OP: 19 mm (0.748")
E47BMS04E47CMS04Extended Straight PlungerOF Max: 350 g (12.3 oz)
RF Max: 114 g (4.02 oz)
PT Max: 0.4 mm (0.016")
OT Max: 5.5 mm (0.217")
MD Max: 0.05 mm (0.002")
OP: 21.5 mm (0.846")
E47BMS10 N/ARoller PlungerOF Max: 350 g (12.3 oz)
RF Max: 114 g (4.02")
PT Max: 0.4 mm (0.016")
OT Max: 3.58 mm (0.14")
MD Max: 0.05 mm (0.002")
OP: 33.4 mm (1.315")
E47BMS11 N/A Cross Roller PlungerOF Max: 350 g (12.3 oz)
RF Max: 114 g (4.02 oz)
PT Max: 0.4 mm (0.016")
OT Max: 3.58 mm (0.14")
MD Max: 0.05 mm (0.002")
OP: 33.4 mm (1.315")
E47BMS42 N/AExtended Roller LeverOF Max: 160 g (5.64 oz)
RF Max: 22 g (0.78 oz)
PT Max: 7.1 mm (0.28")
OT Max: 4.0 mm (0.16")
MD Max: 1.02 mm (0.04")
FP Max: 36.5 mm (1.437")
OP: 30.2 mm (1.189")
E47BMS30E47CMS30Roller LeverOF Max: 160 g (5.64 oz)
RF Min: 42 g (1.48 oz)
PT Max: 2.7 mm (0.106")
OT Max: 2.4 mm (0.094")
MD Max: 0.5 mm (0.02")
FP Max: 32.5 mm (1.28")
OP: 30.2 mm (1.189")
E47BMS43 N/AExtended Adjustable RollerOF Max: 600 g (21.16 oz)
RF Min: 300 g (10.58 oz)
PT Max: 3.0 mm (0.118")
OT Max: 6.0 mm (0.236")
MD Max: 2.0 mm (0.079")
FP Max: 41 mm (1.614")
OP: 40.4 mm (1.591")


ENCLOSED SWITCHES
Model NumberDescriptionSpecifications
15 A20 AAll Dimensions: mm (in)
E47BLS06 N/ABooted PlungerOF Max: 800 g (28.22 oz)
RF Min: 240 g (8.46 oz)
PT Max: 2.0 mm (0.079")
OT Max: 5.0 mm (0.197")
MD Max: 0.1 mm (0.004")
OP: 45.8 mm (0.016")
E47BLS33 N/ABooted Roller LeverOF Max: 640 g (22.57 oz)
RF Min: 230 g (8.11 oz)
PT Max: 5.0 mm (0.197")
OT Max: 6.0 mm (0.236")
MD Max: 0.4 mm (0.016")
E47BLS08 N/A Booted Roller PlungerOF Max: 500 g (17.64 oz)
RF Min: 100 g (3.53 oz)
PT Max: 1.0 mm (0.039")
OT Max: 3.5 mm (0.138")
MD Max: 0.005 mm (0.012")
OP: 49.7 mm (1.957")
E47BLS14 N/ABooted Roller LeverOF Max: 60 g (2.11 oz)
RF Min: 25 g (0.88 oz)
PT Max: 13.2 mm (0.520")
OT Max: 8.0 mm (0.315")
MD Max: 1.0 mm (0.039")
OF - Operating Force, RF - Return Force, PT - Pre-Travel, OT - Operating Travel,
MD - Movement Differential, FP - Free Positon, OP - Operating Position
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration