Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic Rotary Actuators - Flange Mountable DRF Series

Item# DRF-094M-90

Pneumatic Rotary Actuators - Flange Mountable DRF Series DRF-094M-90 DRF-094M-90
  • Pneumatic Rotary Motion Actuator— Precision End Stop Position and Zero Backlash
  • Precision Rotary Motion - 90º and 180º Models with Adjustable Rotation and Repeatability ±0.02º of Rotation
  • Highly Configurable Modular Automation, Exclusive DirectConnect Robohand Technology
  • Modular Design Eliminates Adaptor Plates - Saves Machining and Assembly Time.


  • Maximum Actuation Pressure 100 psi (7 bar)
  • Actuation Time 0.29 sec
  • Maximum Operating Temperature 80°C (180°F)
  • Minimum Operating Temperature -35°C (-30°F)
  • Displacement 19.0 cm3 (1.16 in3)

DRF Pneumatic Rotary Actuators can be utilized in many industrial, R&D, lab, production and quality inspection applications which require rotary motion. These pneumatic actuators can handle small to medium size payloads with rotation up to 180° and can be mounted and operated in any direction. Productivity improvements and cost reduction of repetitive task can be automated in some of the following applications: assembly escapements in-line directional changes transfer of objects with precision movements. The modular design allows use with DLT Linear Slides and pneumatic grippers and optional adapter plates are available for additional savings through fast assembly and reduced machining time.

Linear motion pneumatic components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic rotary actuators, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the actuators, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

Sensor Mounting Slots Standard mounting slots for Magneto Resistive Sensors magnet mounted in piston standard (sensors sold separately).
Case Hardened Rack and pinion are case hardened for wear and long life.
End Stop Deceleration (-A Option) Shock absorbers decelerates load at end of stroke.
Extremely Rugged Design Pinion is supported with upper and lower sealed ball bearings.
One Piece Body One piece lightweight aircraft quality aluminum body.
Black Anodize Body The body and End Plates are Black anodized, steel parts are black oxide.
Flange Mounting Turntable has DIRECTCONNECT™ mounting pattern
Dowel Holes Slip fit dowel pin holes in bottom body, and on turntable.
Piston Made of Delrin® for extended life.
Mounting Patterns Tapped and Dowel mounting surface on bottom of body and on turntable.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Pneumatic Rotary Actuators - Flange Mountable DRF Series
$105.02
0 In Stock
Pneumatic Rotary Actuators - Flange Mountable DRF Series
$175.35
0 In Stock
Accessories
NPN magneto resistive sensor short 90° 0 barrel with quick disconnect, 1 or 2 required
$169.96
0 In Stock
PNP magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required
$235.34
6 In Stock
NPN magneto resistive sensor long barrel with quick disconnect, 1 or 2 required
$169.96
4 In Stock
PNP magneto resistive sensor short barrell with quick disconnect fitting
$253.46
2 In Stock
Quick disconnect cable 5 m (16') in length, 1 per sensor required
$100.81
0 In Stock
Turntable Blank with Mounting Dowells and Screw Holes - For DRF-075M Models
$175.35
0 In Stock
DirectConnect™ Turntable with mounting Dowells and Screws - For DRF-075M Models
$125.15
0 In Stock
Turntable Blank with Mounting Dowells and Screw Holes - For DRF-094M Models
$86.57
0 In Stock
DirectConnect™ Turntable with mounting Dowells and Screws - For DRF-094M Models
$150.62
0 In Stock
DirectConnect™ Turntable with mounting Dowells and Screws - For DRF-106M Models
$147.43
0 In Stock
DirectConnect™ Turntable with mounting Dowells and Screws - For DRF-131M Models
$188.09
0 In Stock
Sensor Accessories - Sensors and Cables Sold Separately
2 m (6') sensor extension cable with quick disconnect fitting
$58.29
20 In Stock
en-US
en
Save Configuration