Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Unique Roundface Surface Probes

Item# 88105K-RE

Unique Roundface Surface Probes 88105K-RE 88105K-RE
  • Replacement Element for K Type
  • Right-angle pencil-type head
  • 250°C (480°F) max. surface


Replacement Element for K Type, Right-angle pencil-type head, 250°C (480°F) max. surface
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration