Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Thermocouple Surface Probes

  • RoHS Icon

Item# 88108K-RE

High Temperature Thermocouple Surface Probes 88108K-RE 88108K-RE
  • Replacement Element for K Type
  • Right-angle probe
  • 760°C (1400°F) max. surface
  • 12 Inch Sheath


Replacement Element for K Type, Right-angle probe, 760°C (1400°F) max. surface, 12 Inch Sheath
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration