Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Unique Block Surface Thermocouple Probes

  • RoHS Icon

Item# 88225K-RE

Unique Block Surface Thermocouple Probes 88225K-RE 88225K-RE
  • Replacement Element for K Type
  • Right-angle probe for rotating rollers from 300 to 584 mm (4 to 6") in diameter
  • Max. surface temperature of 250°C (480°F)


Replacement Element for K Type, Right-angle probe for rotating rollers from 300 to 584 mm (4 to 6") in diameter, Max. surface temperature of 250°C (480°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration