Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Block Calibrator Offering Simultaneous Heating and Cooling in One Unit. Features "Universal Jaw" to Accept Irregularly Shaped Sensors

  • CE Approved

Item# CL121-1

Block Calibrator Offering Simultaneous Heating and Cooling in One Unit. Features "Universal Jaw" to Accept Irregularly Shaped Sensors CL121-1 CL121-1
  • Capable of Simultaneous Heat and Cool Sourcing in One Unit
  • Universal Jaw Is Ideal to Accept Irregularly Shaped Probes and Sensors
  • Portable for Field or Laboratory Use
  • CE Approved


CL120 Series Calibration COOL/HEAT Source
The CL120 Series is capable of simultaneous heat and cool sourcing in one unit and is available with either one or two modules. You select the combination of modules: COOL Source only, HEAT Source only, COOL Source and HEAT Source, or two HEAT Sources. Both the COOL and HEAT Sources are available with the Universal Jaw or a "five hole block."

A dual module system with simultaneous cooling and heating is a significant advantage, because temperature sensors are rarely tested at only one temperature. The most common procedure is to test at 0°C (32°F) and at the maximum temperature, thereby characterizing the offset and gain errors. Two HEAT Source systems may also be ordered.

NIST Calibration Traceability
Satisfies ISO and FDA Thermal Validation requirements

OMEGA certifies the accuracy of its products by using working standard test equipment that is compared to equipment calibrated yearly at NIST (National Institute of Standards and Technology) and redundant equipment calibrated at an independent lab that maintains standards traceable to NIST. This NIST traceable documentation is provided for each calibration including the actual calibration data.

CL134 Series Temperature Source/Measure
The CL134 Series has the same features as the CL120 but includes measurement capabilities. This additional feature simplifies the testing of temperature sensors by conveniently housing both the Source and Measure in one package. The CL134 Series has three distinct capabilities:
1. A COOL Source (either Universal Jaw or "five hole block") with range down to -30°C (-22°F)
2. A HEAT Source with range to 500°C (932°F) with Universal Jaw or range to 700°C (1292°F) with a "five hole block." The CL134 Series may be ordered with two HEAT Sources and no COOL Source.
3. Measures thermocouples, RTD's, Current and Voltage.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration