Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Process Ramp & Soak Controller with Illuminated Keys

Item# CN78000 Series

In stock

Lead Time (If not in stock): 0 week
1/16 DIN Process Ramp & Soak Controller with Illuminated Keys CN78000 Series CN78000 Series
  • Dual Display Process Controller
  • Autotune Algorithm
  • Universal Input
  • Alarm Functions


  • Analog Voltage Input Ranges 0 to 10 Vdc*
  • Communication Protocols (Sku Variant) RS232 or RS485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.25% span
  • Control/Alarm Outputs, Maximum 2
  • Control Algorithms Autotune PID Manual Control Mode
  • Display Color Red/Green
  • Display Digit Height 7.62 mm
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Number of Display Lines (Sku Variant) 2
  • Other Features (Sku Variant) Illuminated Keypad Fuzzy Logic Low Voltage Power Software
  • RTD Connection 2
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 2
  • Supply Frequency 50/60 Hz
  • Thermocouple Type K
The CN78000 Series process controllers are fully programmable compact units with a variety of features that include: universal input, self-tune PID, fuzzy logic and dual 4-digit LED displays for process and set point values. User can select from thermocouple, RTD, current or voltage inputs AC SSR, relay, DC pulse, and proportional current outputs. A programmable alarm (optional) can be reset automatically or manually. The front panel is waterproof and corrosion-resistant (UL Type 4-X), making it ideal for sanitary applications. Electronics can be replaced without wiring changes through a removable front panel. Self-diagnostics, nonvolatile memory and selectable control modes are all also available and greatly increase productivity. Four security levels are password protected. For optimal PID control, the on/off, P, PI or PID manual-tune control functions can be selected, or the controller will autotune automatically. The CN78000 offers an excellent array of standard features as well as peak/valley indication, percent output indication, digital input filter, among others.

Input Types Range
K Thermocouple -129 to 1371°C (-200 to 2500°F)
J Thermocouple -73 to 871°C (-100 to 1600°F)
T Thermocouple -212 to 398°C (-350 to 750°F)
E Thermocouple -73 to 982°C (-100 to 1800°F)
N Thermocouple -73 to 1300°C (-100 to 2372°F)
R Thermocouple -17 to 1760°C (0 to 3200°F)
S Thermocouple -17 to 1760°C (0 to 3200°F)
B Thermocouple 24 to 1820°C (75 to 3308°F)
L(J DIN) Thermocouple -73 to 871°C (-100 to 1600°F)
CThermocouple -17 to 2320°C (0 to 4208°F)
Pt100 RTD (0.00385) -200 to 875°C (-328 to 1607°F)
Pt100 RTD (0.00392) -200 to 875°C (-328 to 1607°F)
RTD, 120 Ω Nickel (0.00628) -80 to 320°C (-112 to 608°F)
RTD, Pt1000 (0.00385) -200 to 875°C (-328 to 1607°F)
0 to 20 mA*, 4 to 20 mA* -1999 to 9999
0 to 10Vdc*, -10 to 10 Vdc*, -10 to 10 mVdc* -1999 to 9999
Note: All thermocouple and RTD inputs can be set for 0.1° display. If temperature goes above 999.9° or below -199.9°, the display will return to whole-degree resolution.
* Process Input Types: The 0 to 20 mAdc, 4 to 20 mAdc, 0 to 10 Vdc, 2 to 10 Vdc, and -10 to 10 mVdc inputs are fully scalable from a minimum of 100 counts span placed anywhere within the range of -1999 to 9999. Decimal point position is adjustable from the zero place (9999), tenths (999.9), hundredths (99.99) or thousandths (9.999).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Noise Suppression RC snubber (2 leads),110 to 230 Vac
$49.88
197 In Stock
en-US
en
Save Configuration