Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Input Process Meters with Math Functions

  • CE Approved

$942.07

Item# DP7800-230VAC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $942.07
10-24 $894.97
25-49 $847.86
50-99 $800.76
100-499 $753.66
500+ $706.55

In stock

Lead Time (If not in stock): 30 weeks
Dual Input Process Meters with Math Functions DP7800-230VAC DP7800-230VAC
  • Dual Inputs with Programmable Math Functions
  • Process Voltage or Current Inputs
  • Programmable Ranges ± 200 mV to ± 200 V and 4-20 mA
  • Digital Tare (Zero) up to 50% of Span

DP7800-230VAC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Output
Output Type
Supply Voltage Type
Supply Voltage
Communications Protocol
Measure Type
Input Type
Number of Inputs
DIN Size
Display Type
Max Sampling Rate
Accuracy Rating
Other Features


SPECIFICATIONS
Accuracy: ±0.01% of reading ±1 count of LSD
Range Programming: Solderless jumpers on rear of unit. Select 200 mV, ±2 V, ±20 V, ±200 V, and 4-20 mA
Conversion Rate: 3/second
Display: 5-digit, seven-segment LED 0.56" (14.3 mm) high
Limit Outputs: Standard dual form "A" relay rated 0.25 A at 28 V
Analog Output (optional): 0-10 Vdc @ 2.5 mV resolution. 0 V and 10 V points are programmable via front panel switches. Maximum drive capability ±2 mA The 4 mA and 20 mA points are programmable via front panel switches. 4-20 mA output, maximum load 600 Ohms
CMV: 1400 V Peak (ac or dc) between analog output ground and ac power line ground
Serial Interface (optional): ASCII RS-232 or RS-485 compatible; format 1 start bit, 8 data bits, 1 stop bit and no parity bits Baud Rates: 9600, 4800, 2400, 1200, 600, 300, 150 and 75 programmable from the front panel
Operating Temperature: -20 to 60°C (-4 to 140°F)
Storage Temperature: -25 to 85°C (-12 to 184°F)
Relative Humidity: 0% to 90%, Non-condensing
Power: 115 Vac (+15% -10%) @ 50 mA (47 to 500 Hz) Optional: 230 Vac (+15% -10%) @ 25 mA (47 to 500 Hz) Optional: 9-18 or 18-36 Vdc
Dimensions: 1.97 H x 3.80 W x 4.0" D (50 x 97 x 102 mm) (Rear Connectors add 0.5" to depth)
Panel Cutout: 1 /8 DIN 45 H x 92 mm W (1.77 H x 3.58" W)
Weight: 454 g (1 lb)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration