Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Flowmeters For Measuring Water In a Closed Pipe System

Item# FL-30001

Economical Flowmeters For Measuring Water In a Closed Pipe System FL-30001 FL-30001
  • Direct Reading Scales
  • Impact-Resistant Machined Acrylic Body
  • Easy-to-Read Scales
  • Wear- and Corrosion-Resistant 316SS Floats


  • Connection Type 1 to 8 in schedule 40 pipe or 1 to 8 in OD copper tube size
  • Maximum Ambient Temperature 88°C (190°F)
  • Maximum Operating Pressure 75 psi at 21°C (70°F)
  • Measurement Units GPM
  • Measurement Type Flow
The FL-30000 series is being discontinued by September 1, 2018. Please contact our Flow Engineering department for a viable replacement.

FL-30000 Series flow meters use a pitot tube pickup and a hard-edged float design to provide a convenient and economical means of measuring water flow in a closed pipe system. A one-piece, impact-resistant machined acrylic body offers the strength and long service required in most commercial and industrial applications. Ten low flow rate models are ideal for applications where flowrates are typically low, such as in solar-heated pools and spas, electronics, and irrigation.

SPECIFICATIONS
Accuracy: 10% of FS
Meter Body Construction: Acrylic
Temperature Limit: 88°C (190°F) at 0 psi
Pressure Limit: 75 psi at 21°C (70°F)
Pressure Drop: 0 psi
Capacity: 5 to 1900 GPM (20 to 7200 LPM)
Mounting: Horizontal pipe
Piping Connection: 1 to 8' schedule 40 pipe or 1 to 8' OD copper tube size, depending on model ordered
Dimensions:    FL-30001 thru FL30009: 64 x 25 x 152 mm (2.5 x 1 x 6')
   FL-30010 thru FL30011: 62 x 32 x 191 mm (2.5 x 1 x 7.5')
Weight: 0.45 kg (1 lb)
Pipe Diameters Required: 10 upstream, 5 downstream
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration