Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Calibrator Module J K T Thermocouple

Item# HH20-CAL

In stock

Lead Time (If not in stock): 0 week
Calibrator Module J K T Thermocouple HH20-CAL HH20-CAL
  • Inexpensive, Accurate Calibrations
  • Simulate J, K and T Thermocouples
  • Compatible with Wide Variety of Handhelds
  • Accurate to 0.3% of Reading


Description

The HH20CAL is a compact device that plugs onto a handheld thermocouple thermometer, turning it into a high accuracy thermocouple calibrator. Simply turn the vernier dial on the HH20CAL so that the handheld meter indicates the desired temperature the user can then calibrate transmitters, panel meters, controllers, or other thermocouple instruments.

The HH20CAL can be used with a wide variety of OMEGA™ handheld indicators. The swing-out back support gives extra strength for top-mount units, and swings up to give clearance for front connector units. The male connector on the HH20CAL is fitted with a two-position slide and is compatible with both single and dual input thermometers.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Thermocouple Calibrator
$37.20
0 In Stock
Calibrator Module, J, K, T Thermocouple
$37.20
3 In Stock
Accessories
0.6 m (2') thermocouple cable, SMP male to spade lugs, Type J
$18.61
4 In Stock
Spare calibration cable for K thermocouple, 10', 24AWG, SMP to spade lug
$37.93
0 In Stock
Retractable cable 0.6 m (2'), Type J
$37.20
1 In Stock

Related Categories

en-US
en
Save Configuration