Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Handheld Air Temperature & Velocity Meter

Fixed 12" Probe, No Wireless Function

$694.07

Item# HHF1001A

In stock

Lead Time (If not in stock): 3 weeks
Fixed 12" Probe, No Wireless Function HHF1001A HHF1001A
  • Measures Air Velocities up to 5000 FPM (25.4m/sec)
  • Measures Air Temperature up to 93°C (199°F)
  • 1.5% Full scale accuracy (Velocity)
  • 0.5% Full scale accuracy (Temperature)

HHF1001A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Probe Diameter
Probe Length (Maximum)
Supply Power
Output Signal
Display


The HHF1000 series handheld air velocity/temperature meter measures and displays air velocity and air temperature in research and development labs, HVAC applications, and other manufacturing processes. The sensor design is based on three RTD elements, one measures air temperature and the other two measures air velocity due to the heat loss from the RTD sensor as it cools down by the air flow. The sensor probe is offered in two configurations, fixed probe and remote telescopic probe. The HHF1000 series offers many standard features such as high and low alarm indication, USB PC serial interface with a Windows based data logging software, adjustable display response time, volume air flow readout, and atmospheric pressure compensation. The HHF1000 displays the air velocity in different Engineering units such as FPM, m/sec, Miles/Hour, and Km/ hour. The air temperature is displayed in ºF and ºC.

SPECIFICATIONS
Air Velocity Range: 0 to 5000 FPM
Air Temperature Range: -40 to 93°C (-40 to 199°F)
Accuracy: 1.5% full scale (air velocity), 0.5% full scale (air temperature)
Response time: Adjustable from 250 msec to 2 seconds
Air Velocity/Temperature Probe:
    Fixed Probe:
¼" OD stainless steel, 305 mm (12") long (Workable Length)
    Remote Telescopic Probe: Adjustable from 305 x 914 mm L (12 to 36")
Air Velocity/Temperature Sensor: Three RTDs, one 100 Ω and two 1000 Ω
Display: Backlit LCD, 32 x 51 mm (1.25 x 2")
Operating Ambient Temperature:
    Sensor Probe:
-40 to 93°C (-40 to 199°F)
    Electronic Case: 0 to 50°C (32 to 122°F)
Power: 9V Lithium battery (included) or 9 Vdc adaptor
Battery Life: 40 hours, continuous operation
Dimensions (Case): 121.4 L x 77.7 W x 33.2 mm D (4.78 x 3.06 x 1.31")
Dimensions (Probe):
    Fixed Probe: 6 x 305 mm (0.25 OD x 12" L) - Workable Length
    Remote Telescopic Probe: Adjustable from 305 to 914 mm L (12 to 36")
Weight: 300 g (0.66 lb)

WIRELESS PC COMMUNICATION
RF Transmitter Carrier: ISM 2.4 GHz, direct sequence spread spectrum, license free world wide
RF Power Output: 10 dBm (10 mW)
RF Range:
    Indoor/Urban: Up to 40 m (130')
    Outdoor/Line of Sight: Up to 120 m (400')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, Can this probe measure velocity in the range from 0 m/se to 0.02 m/s?

Asked by: Ahmed53
Thank you for your inquiry about the anemometer. That is a very tight velocity and unfortunately, it may not be as effective to measure that low of a flow.
Answered by: Application Engineer JC
Date published: 2022-11-04

Hi, could i relate it to a data acquisition with Labview or USB to make a real time velocity/temperature plots.thanks

Asked by: moun1992
Thank you for your inquiry. The anemometer is equipped with a cable to install to your PC and software is downloaded from the Product Page or you may use the wireless option as well to obtain real-time data.
Answered by: Application Engineer JC
Date published: 2020-12-20

Hi, could it be related to a data acquisition or USB with the computer for a real time velocity and tempearture variation. thanks

Asked by: moun1990
Thank you for your inquiry. The anemometer is equipped with a cable to install to your PC and software is downloaded from the Product Page or you may use the wireless option as well to obtain real-time data.
Answered by: Application Engineer JC
Date published: 2020-12-18

I want to read data from the anemometer using serial communication implemented in a data acquisition system. Is this possible? And is there any documentation about commands and syntax if this is an option? Thanks

Asked by: Phil801
Thank you for your inquiry. Please send an email request to flow@omega.com and can have our Instrumentation Group the information for this anemometer.
Answered by: Application Engineer JC
Date published: 2023-04-24

Does it come with a calibration certificate?

Asked by: Rudi
Thank you for your inquiry about the anemometer. A calibration certificate is optional, not included, and the suffix to add to a part number is '-CAL-3.'
Answered by: Application Engineer JC
Date published: 2022-07-21

Is there a replacement probe available for the telescopic probe? Do I need to send the unit in for that one like the fixed probe? If so why?

Asked by: PAS43
Thank you for your inquiry on this product. Unfortunately, there is no replacement probe to swap out and must be returned to be calibrated correctly via a firm ware in our Instrumentation Lab.
Answered by: JC ENGR
Date published: 2020-10-09

Hello- Is the HF1001R series able to log data without being plugged into a computer?

Asked by: ECL_
Thank you for your inquiry! Unfortunately, the HF1001R cannot log data without being connected to a PC
Answered by: Application Engineer JM
Date published: 2021-08-10

The data sheet lists minimum range of this to 0 FPM. Can you confirm that this is capable of accurately measuring flows below 20FPM?

Asked by: Engineer6395
Thank you for your inquiry. Yes, this hot wire anemometer can measure below 20 FPM in velocity.
Answered by: Application Engineer JC
Date published: 2020-09-01
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_HHF1001A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
UW Series Wireless Receivers
$520.28
0 In Stock
Accessories
Universal 9 V adaptor
$45.06
56 In Stock
1/4" PTFE ferrules (10 pack) for use with SSLK-14-14 compression fitting
$117.67
190 In Stock
Most Popular Accessories
Stainless Steel Compression Fitting, 1/4, Diameter, 1/4NPT Thread
$24.86
1230 In Stock
en-US
en
Save Configuration