Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium

Warranty
  • RoHS Icon
  • CE Approved

Item# HHWT-14

Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium HHWT-14 HHWT-14
  • Dip Strip Photometer
  • 0.01 ppm (mg/L) Precision
  • No Visual Color Matching Required
  • Waterproof Meter NEMA 4X (IP67)


OMEGA’s HHWT-14 is a handheld photometer designed for quick testing of water for lead, mercury and cadmium. The HHWT-14 has been designed to offer the user a more “green” and cost-effective alternative to testing. Instead of using a 10 ml water sample, it uses a 4 ml water sample, which uses up to 60% less chemical per test. The easy-to-use dip strip method delivers the reagents to the sample safely and takes the guesswork out of water testing.

Specifications
Measurement Method: Photometric
Light Source: Light Emitting Diode (LED)
Wavelength: 476 nm
ABS Range: 0.001 to 2.00
Photometric Precision: 0.001
Display: 3-digit customized LCD with enunciators
Cell Path Length: 20 mm (0.79')
Cell Chamber: PET plastic fused into chamber, non-removable
Sample Required: 4 ml (0.13 oz)
Reagent System: Utilizes strip reagent delivery system
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power Supply: (4) “AAA” alkaline batteries (included)
Battery Life: 2000 tests with alkaline batteries
Electromagnetic Compliance: Emitted interference–EN 61326 (EMC) immunity to interference–EN 61326
Waterproof Rating: Exceeds NEMA 4X (IP67)
Weight: 140 g (5 oz)
Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium
$143.10
0 In Stock
Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium
$151.35
0 In Stock
Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium
$104.67
10 In Stock
Dip Strip Photometer Tests Water for Lead, Mercury and Cadmium
$143.10
9 In Stock
Accessories
Rigid attache style case for HH41 or HH42 plus probes
$78.10
10 In Stock
Replacement battery for RH-1X
$11.36
2244 In Stock
Accessories - Test Strips (sold separately)
Dilution kit (includes plastic lab 50 ml graduated cylinder with seal and 3 ml syringe
$27.38
5 In Stock
en-US
en
Save Configuration