Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Oscilloscope 20 MHz 2-Channel

Warranty

Item# HOS-MS420

Digital Oscilloscope 20 MHz 2-Channel HOS-MS420 HOS-MS420
  • 20 MHz Bandwidth
  • Auto-Set Function
  • Peak Detect Function
  • XY Mode


  • Batteries Included Yes
  • Battery Run Time 6 hours
  • Capacitance Range 51.2 nF to 100 µF
  • DC Current Range 40 mA
  • DC Voltage Range 400 mV
  • Display Area Diagonal 96 mm (3.8 in)
  • Glitch Capture 50 ns
  • Input impedance 1 MΩ/20 pF
  • Measurement Type Electrical Signal
  • Number of Batteries Included 1
  • Number of Batteries 1
  • Power Source 6 hours Li-ion rechargeable battery AC adaptor/ charger (included)
  • Resistance 400 Ω
  • Battery Type Li-ion rechargeable battery
  • Cursor Measurement Voltage and time
  • Sample Rate 100 MS/s
  • Supply Voltage 400 mV
  • Timebase Range 5 ns to 5 s/div
  • Trigger Source CH1
  • Trigger Coupling AC
  • Vertical Sensitivity 5 mV to 5V/div
The HOS-MS420 Series digital oscilloscope is ideal for the plant, maintenance, trouble shooting, test benches and many industrial applications. The HOS-MS420 features a 96 mm (3.8") color LCD. The HOS-MS420 is also a true RMS multimeter which includes functions such as the measurement of resistance, capacitance, voltage, and current. The HOS-MS420 can display waveforms and data on your PC via the USB interface. This oscilloscope/multimeter is a key tool for a variety of applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration