Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Base Mount, Low Profile, Compression Load Cells

120 lbf, ±0.05%, Linearity, 3 mV/V Output, MIL-5015-I 14S-5P

Item# LC414-120

120 lbf, ±0.05%, Linearity, 3 mV/V Output, MIL-5015-I 14S-5P LC414-120 LC414-120
  • High Accuracy
  • 5-Point NIST Traceable Calibration Included
  • Built-In Mechanical Overload Stops
  • All Stainless Steel Construction for Harsh Industrial Environments


  • Hysteresis ±0.05%
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.05
  • Linearity ±0.05%
  • Load Cell Material 17-4 PH Stainless Steel
  • Maximum Ambient Temperature 71 {C} (150 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 9.4 {C} (15{F})
  • Repeatability ±0.02%
  • Safe Overload 150% Capacity
  • Ultimate Overload 225% Capacity
  • Temperature Effects Span: ±0.0014% rdg/°C rated output
  • Style Compression
The LC414 is designed for rugged industrial weighing applications. Built-in overload stops and the ability to withstand up to 12.7 mm (0.5") off center loading allows the LC414 to survive in applications when the load cells would not. The all stainless steel construction and sealed connector provides a load cell that can withstand the harsh environments found in most industrial applications. The integral mounting plate with mounting holes makes installation fast and secure.

SPECIFICATIONS
Excitation: 10V AC or DC, 15V max
Output: 3 mV/V ±0.25%
Calibration: 5 points in compression 0%, 50%, 100%, 50%, 0% capacity
Linearity: ±0.05%
Hysteresis: ±0.05%
Repeatability: ±0.02%
Max Off Center Load: 12.7 mm (0.5") Change in Output Due to 12.7 mm
(0.5") Off Center Loading: 0.5% load
Operating Temperature: -18 to 71°C (0 to 150°F)
Compensated Temperature: -9.4 to 46°C (15 to 115°F)

Thermal Effects
     Span: ±0.0014% rdg/°C rated output
     Zero: ±0.0023% FS/°C rated output
Safe Overload: 150% capacity
Ultimate Overload: 225% capacity
Bridge Resistance: 350 O nominal
Protection Level: IP66
Electrical Connection: 6 m (20')
Insulation Resistance: 5000 Meg O
Span Adjustment: ±2.5%
Mating Connector: MS3106F-14S-5S, sold separately
Construction: 17-4 pH stainless steel
Connector Wiring: A = (-) Output B = (-) Excitation C = Ground D = (+) Output E = (+) Excitation
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration