Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

19mm Diameter, Metric, Miniature Button Compression Load Cell

Item# LCM302

In stock

Lead Time (If not in stock): 0 week
19mm Diameter, Metric, Miniature Button Compression Load Cell LCM302 LCM302
  • 5-Point NIST Traceable Calibration Provided
  • Small 19 mm (0.75') Dia.
  • Low 13 mm (0.5') Profile
  • Robotic and Test Bench Applications


  • Input Resistance 350 Ω minimum
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 125 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.009% FSO/°C Span: 0.036% FSO/°C
  • Zero Balance ±2% FSO
  • Style Button
The LCM302 Series is only 19 mm ¾" in diameter and fits in the smallest places. Its high ±0.5% accuracy and small package solve many industrial force measurement applications. All stainless steel construction and high quality strain gauge assures long term reliability in industrial environments.


The LCM302 is also available in standard configurations, with ranges from 0-25 to 0-1,000 lb. Please see the LC302 for complete details, or contact our Pressure department for more information..



SPECIFICATIONS
Excitation:
5 Vdc, 15 Vdc max
Output: 1 mV/V (nominal)
Accuracy: ±0.5% FSO (linearity, hysteresis and repeatability combined)
Zero Balance: ±2% FSO
Deflection: 0.025 to 0.075 mm
Operating Temp Range: -54 to 125°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Zero: 0.009% FSO/°C Span: 0.036% FSO/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Bridge Resistance: 350 Ohms minimum
Construction: Stainless Steel
Electrical: 1.5 m (5 ft) 4 Conductor Shielded Cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration