Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single input with dual relays, LED display and repeater output

Proportional Level Controller

$555.92

Item# LVCN-51

In stock

Lead Time (If not in stock): 8 weeks
Proportional Level Controller LVCN-51 LVCN-51
  • Universal Proportional Controller with Adjustable Setpoints
  • Numerical Display and Bar Graph Assists in Programming
  • Excellent Choice for Use with Continuous Ultrasonic and RF Capacitance
  • Isolated 4 to 20 mA Proportional Output Reversible

LVCN-51 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Process Temperature
Switch Type and Rating
Features


The LVCN-50 Series proportional controller is both a proportional and an on/off controller. It can easily program up to three continuous process setpoints while viewing a numerical display and bar graph. The controller can be applied universally and is an excellent choice for use with the LVU100 Series continuous ultrasonic, and LV3000 Series continuous capacitance level transmitters. It also has a scalable, isolated 4 to 20 mA proportional output to assist in other control functions.

SPECIFICATIONS
Voltage Input: Selectable, 120 or 240 Vac, 50-60 Hz @ 5 watts
Max. Current Consumption: 0.25 amps
Relay Output: Two isolated and sealed single pole, double throw (SPDT) relay
Switching Mode: Selectable, NO or NC states
Max. Relay Switching Voltage: 240 Vac or 120 Vdc
Max. Switched Current: 10 amps
Time Delay: Adjustable from 0.15 to 60 secs.
Proportional Output: 4 to 20 mA isolated, invertible
Max. Temperature Rating: 70°C (158°F)
Sensor Voltage Supply: Nominal 13.5 Vdc, 1 watt max.
Enclosure Mounting: EN 50 022 standard 35 mm DIN rail or panel mount
Enclosure Material: PP, flame retardant
Dimensions: 9.9 x 7.1 x 9.4 cm (3.9 x 2.8 x 3.7")

Please download PDF below for complete product specifications
loading all models
loading all reviews
Rated 1 out of 5 by from It did not work Not enough operation instructions. Difficult setting verification. Need to return it.
Date published: 2021-06-14
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LVCN-51, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration