Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Discriminating Containment Sump Sensor

Item# LVLK302

Discriminating Containment Sump Sensor LVLK302 LVLK302
  • Conductive Polymer Discriminates Between Hydrocarbons and Other Liquids
  • Hydrocarbons Detected at Any Point Along the Sensor Length—Even When Floating on Water
  • Reusable After Exposure to Hydrocarbons
  • Quick Disconnect Eases Change Out


Model LVLK300 discriminating sensors provide reliable and accurate monitoring of containment sumps, dispenser pans, and other critical liquid collection sumps. They combine magnetic float and reed switch liquid level switches with an innovative polymer strip that reacts to hydrocarbons. Within a system, they trigger independent alarms or annunciators for water or fuel accumulation. Their rugged construction makes them ideal for harsh environments. The LVLK300 sensor detects liquid level at 1.5 inch from their base; the high level switch is actuated at the 8 inch or 11 inch mark, depending on the mode selected. Hydrocarbons are sensed anywhere along the length of the sensor, even if floating on top of water. LVLK300 discriminating containment sump sensors are reusable after exposure. Detection and recovery times vary depending on the type of fuel. For example, response time for diesel is up to one hour. (Heavier hydrocarbons can take up to several hours.) A quick disconnect cable enables operators to make quick sensor exchange in the event of a hydrocarbon alarm condition. To detect liquid hydrocarbons, LVLK300 sensor incorporates an innovative polymer strip that continuously conducts electricity when voltage is applied. Mounted vertically within the sensor’s housing, the polymer strip physically swells on contact with liquid hydrocarbons anywhere along its length. The swelling causes a dramatic increase in the electrical resistance of the polymer, and may be used as a switch when incorporated with associated system electronics. When allowed to recover, outside the sump, the polymer reverts to its normal conductive state for reuse. In absence of hydrocarbons, the polymer has a base resistance of 0.8 to 3.0 k½/ft.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration