Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure and Temperature Data Loggers Part of the NOMAD® Family

Pressure and Temperature Data Loggers Part of the NOMAD® Family

Item# OM-CP-PRTEMP101


Please see OM-CP-PRHTEMP101A as a possible alternative. Contact Engineering if you have any questions.
Pressure and Temperature Data Loggers Part of the NOMAD® Family OM-CP-PRTEMP101 OM-CP-PRTEMP101
  • Programmable Start Time
  • Memory: 8,192 Pressure and 8,192
  • Temperature Readings
  • Miniature Size


The OM-PRTEMP101 and OM-CP-PRTEMP110 are miniature, battery powered, stand-alone, temperature and pressure dataloggers. These dataloggers are a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy-to-use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Temperature Sensor: Semiconductor
Temperature Accuracy: ±0.5°C(0 to 50°C)
Temperature Resolution: 0.1°C
Temperature Range: -40 to 80°C (-40 to 176°F)
Pressure Sensor: Strain gage
Pressure Accuracy: 1% FSR at 25°C
Pressure Resolution: 0.002 psia
Pressure Range: 0 psia to 30 psia
Temperature Effect on Pressure Span/Offset: relative to 25°C going from 0 to 50°C; ±2.0% max, ± 0.4% typical
Temperature/Pressure Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 2 sec to 12 hours selectable through software
Memory:
    OM-CP-PRTEMP101: 8192 rdgs/channel
    OM-CP-PRTEMP110: 16,383 rdgs/channel
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Red Visual Indicator: LED flashes at selected reading rate or at 1 sec rate under alarm condition
Power: 3.6 V lithium battery
Battery Life:
    OM-CP-PRTEMP101: 1 year at 1 min reading rate
    OM-CP-PRTEMP110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R, psia, in Hg, mmH, bar, atm, Torr, Pa, kPa, MPa
Weight:
    OM-CP-PRTEMP101: 30 g (1 oz)
    OM-CP-PRTEMP110: 60 g (2 oz)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Communications:
    OM-CP-PRTEMP101: 2400 baud
    OM-CP-PRTEMP110: 57600 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F); 0 to 95% RH non-condensing
Dimensions:
    OM-CP-PRTEMP101: 36 H x 56 W x 16 mm D(1.4 x 2.2 x 0.6')
    OM-CP-PRTEMP110: 43 H x 43 W x 20 mm D(1.7 x 2.7 x 0.8')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration