Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

22mm Indicating Lights, NEMA4/4x/13 IP66, Wash Down Environments

22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
  • UL cULus Listed
  • CSA

$73.14

Item# OMPBD7D-P0D3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $73.14
5-9 $71.68
10-24 $70.21
25-49 $67.29
50-99 $66.56
100+ $65.83

In stock

Lead Time (If not in stock): 4 weeks
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments OMPBD7D-P0D3 OMPBD7D-P0D3
  • Optically Enhanced Lens Style
  • Complete One Piece Panel Mounting–Bulb Included
  • Incandescent or LED Bulbs Available for Multiple Voltages
  • One Piece Part Number for Easy Ordering

OMPBD7D-P0D3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Pushbutton Color
Features
Pushbutton Material


The D7D Monolithic Series indicating lights provide a cost effective</div><div>range for 22.5 mm signal control devices. Constructed from high</div><div>quality industrial grade thermoplastic, these pilot lights feature a</div><div>unique one piece body that incorporates both the front and rear</div><div>panel components and the bulb into one element for quick</div><div>assembly and ease of ordering.</div><div>     These indicating lights are corrosion</div><div> and UV resistant and meet the</div><div>requirements for NEMA Type 4/4x/13 and IP65/66 sealing. These </div><div>indicating lights </div><div>incorporate a low mounting profile and have an optically enhanced</div><div>lens. The integrated LED bulbs have superior shock and vibration</div><div>ratings, a life rating of up to 100,000 hours and leakage current</div><div>protection up to 3 mA. LED bulbs are available in 24 Vac/dc,</div><div>120 and 240 Vac. The incandescent bulbs are front replaceable and</div><div>are available in 6, 12, 24, 48 and 120 volts.<font size=""1""><font color=""white""></font></font></div><div><font size=""1""><font color=""white"">D7D-P0N3, D7D-P0N2, D7D-P0N5, D7D-P3N2, D7D-P3N3, D7D-P3N5, </font></font></div><div><font size=""1""><font color=""white"">D7D-P4N2, D7D-P4N3, D7D-P4N5, D7D-P5N2, D7D-P5N3, D7D-P5N5</font></font></div><div><font size=""1"">                   </font>
loading all models
loading all reviews
Rated 5 out of 5 by from Bright Indicators These indicator lights offer an LED option which is bright, low profile, and long lasting.
Date published: 2016-11-01
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OMPBD7D-P0D3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement Lamp 6V .95W
$14.92
0 In Stock
Replacement Lamp 12V 1.12W
$14.92
0 In Stock
Replacement Lamp 24V 2.24W
$14.92
0 In Stock
Replacement Lamp 48V 2.4W
$14.92
0 In Stock
Replacement Lamp 130V 2.86W
$14.92
5 In Stock
Legend Plate Auto
$14.86
0 In Stock
Legend Plate On
$14.86
12 In Stock
Legend Plate Run
$14.86
23 In Stock
Legend Plate Off
$14.86
0 In Stock
Legend Plate Open
$14.86
0 In Stock
Legend Plate Close
$14.86
0 In Stock
Legend Plate Start
$14.86
44 In Stock
Legend Plate Stop
$14.86
48 In Stock
Legend Plate Blank
$7.51
4 In Stock
Accessories
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
$44.41
3 In Stock

Related Categories

en-US
en
Save Configuration