Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Infrared Thermometer

Warranty
  • RoHS Icon
  • CE Approved

Item# OS542

Infrared Thermometer OS542 OS542
  • Circle or Dot Laser Sighting
  • Temperature Range: OS542: -20 to 500°C (-4 to 932°F), OS543: -30 to 550°C (-22 to 1022°F)
  • Repeatability: ±1°C
  • Emissivity: 0.95 Fixed


  • Battery life Approximately 9 hours
  • Battery Size 9V
  • Measurement Units °F/°C
  • Number of Batteries Included 1
  • Power Source Battery
  • Response Time 500 ms
The new portable, low cost OS540 infrared thermometer series offers solutions for many non-contact temperature measurement applications. This unique handheld infrared gun offers a powerful feature with a circle or dot laser sighting. IDEAL APPLICATIONS include: Diesel and Fleet Maintenance, Electrical, Asphalt, Measure Ink and Dryer Temp. (Screen Printing), HVAC/R Automotive, In-Process Temperature Measurement, Fire and Safety.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration