Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

pH/ORP Transmitter and Controller with TFT color display

Item# PHCN-85

pH/ORP Transmitter and Controller with TFT color display PHCN-85 PHCN-85
  • The PHCN-85 is being replaced by the AM-2250 (controller) / AM-2250TX (transmitter)
  • 3.5', 320 × 240 TFT Color Display, Virtual Pointer or Digital Style, Multi-Parameter
  • Calibration with Automatic Buffer Recognition
  • Automatic or Manual Temperature Compensation


The new PHCN-85 is the latest edition to the pH/ORP meters from OMEGA. This transmitter and controller offers a large TFT color display and 32-bit processor/ARM core operation system.

The PHCN-85 has two 4 to 20 mA outputs to control or retransmit the pH or ORP and temperature value. In addition, this powerful instrument has 3 relay outputs for pH, ORP, temperature or timing.

The PHCN-85 is also packed with standard features like RS485 communications, a calendar function and password protection. The power supply input even has automatic polarity detection.

Specifications
Measurement:
pH:
Range: 0.00 to 14.00
Resolution: 0.01
Accuracy: ±0.1
ORP:
Range: -1999 to +1999
Resolution: mV, 0.1mV
Accuracy: ±5 mV (display)
Temperature:
Range: 0 to 100°C (32 to 212°F)
Resolution: 0.1
Accuracy: ±0.5
Automatic Temperature Compensation: 0 to 50°C (32 to 122°F)
Temperature Input: 1000 Ω RTD
Current Outputs (2): Isolated, adjustable, reversible, 4 to 20 mA output, control or transmitter mode
Loop Resistance: 400 Ω maximum, DC 24V
Current Output: 4 to 20 mA
Resolution: ±0.1 mA
Relay Outputs (3): Contact photoelectric relay output, programmable; temperature, pH/ORP output can be set for pH/ORP/temperature or timing ON/OFF or PID control
Relay: Resistance load 50 mA maximum AC/DC 30V
Data Communication: RS485 Modbus protocol
Power Supply: DC 24V ±4V
Consumption: <5.5 W
Working Environment
Temperature: 0 to 50°C (32 to 122°F)
Relative Humidity: ≤85% RH (non-condensing)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Relative Humidity: ≤85% RH (non-condensing)
Protection Level: NEMA 4 (IP65) with rear cover
Dimensions: 96 H × 96 W × 94 D mm (3.78 x 3.78 x 3.7")
Panel Cutout: 91 × 91 mm (3.58 x 3.58")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting Assembly-CPVC 3 m (10') of cable with BNC connector and 1000Ω Platinum RTD
$297.19
0 In Stock
Flat Surface In Line pH/ORP Electrodes
$360.66
0 In Stock
Accessories
BNC to terminal lead adaptor
$32.42
0 In Stock
7.00 pH buffer solution, 500 ml (1 pint) bottle
$18.43
0 In Stock
4.01 pH buffer solution 500 ml (1 pint) bottle
$18.43
0 In Stock
10.01 pH buffer solution 475 ml bottle
$19.47
0 In Stock
pH electrode for tank mount (cable sold separately)
$235.78
0 In Stock
In Line pH Electrode
$251.27
1 In Stock
Required mounting assembly for ORE-6510 and PHE-6510
$111.94
1 In Stock
en-US
en
Save Configuration