Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel and Wall Mount pH Controllers

pH Controller

$1,014.94

Item# PHCN-961

In stock

Lead Time (If not in stock): 4 weeks
pH Controller PHCN-961 PHCN-961
  • Measure Temperature and Control pH or ORP
  • Built-In Memory Backup When Power Fails
  • NEMA 4X (IP65) Wall or Panel Mount Enclosures
  • Range of -2 to 16 pH

PHCN-961 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Measurement Type
Range
Supply Power
Output Type


Description

The PHCN-961/962 series of pH controller and transmitter provides a reliable method of monitoring and controlling pH in water treatment, electrolytic water cleaning, chemical industry, food process, cleaning water or wastewater treatment, and neutralization processes.

The controllers standard features include a digital display capable of displaying pH readings between -2 and 16 pH or ORP readings between -2000 an 2000 mV. Additional features include temperature, and status of relays, adjustable dual alarm set points, dead band adjustments of 0.01 to 2 pH of the set point, and menudriven program to set up pH or ORP calibration.

The PHCN-961/962 is a basic pH or ORP controller, it includes a NEMA 4X (IP65) enclosure, digital display, two separate set points for high and low alarms, adjust dead bands, three 1 amp SSR. Accepts one pH or ORP electrode input through supplied pH transmitter.

SPECIFICATIONS
Operating Temp: -10 to 50°C (14 to 122°F)
Humidity: 10 to 95% (no frozen dew)
Control Outputs: 3 to 250 Vac powered SPST 1 Amp relays
Enclosure: NEMA 4X (IP 65)
Power: 110 or 220 Vac/ 60 or 50 Hz
Connector: BNC
Display: 4-digit LCD blue backlight, 13.7 mm (0.54") pH/ORP Controller
Range: -2.00 to 16.00 pH
Resolution: 0.01 pH
Accuracy: ±0.01 pH
mV Range: -2000 to 2000 mV
Resolution: 1 mV
Accuracy: ±1 mV
Temperature Compensation: Manual or automatic 1000 Ω platinum RTD (±10°C offset adjustment)
Dead Band Adjustment
    pH: 0.01 to 2 pH
    ORP: 1 to 200 mV
Communication Output: 4 to 20 mA and RS485
pH/ORP Input: BNC (1012 impedance)
Main Fuse: 250 mA, anti-surge
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Submersible Flat Surface pH/ORP Electrodes
$293.91
0 In Stock
Accessories
BNC to terminal lead adaptor
$32.42
0 In Stock
Industrial pH Electrode
$207.07
4 In Stock
Submersible flat surface pH Electrode
$235.78
0 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
PH 7 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
PH-10 Calibration Solution 475 ml
$19.47
0 In Stock
Mounting assembly for PHE-6510B electrode (sold separately)
$111.94
0 In Stock

Related Categories

en-US
en
Save Configuration