Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Solid State Pressure Switch for High Cycles

500 to 10000 psi, adjustable deadband

$813.49

Item# PSW601A-10K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $813.49
25-49 $772.82
50-99 $756.55
100-199 $724.01
200+ $707.74

In stock

Lead Time (If not in stock): 6 weeks
500 to 10000 psi, adjustable deadband PSW601A-10K PSW601A-10K
  • Watertight, Corrosion-Resistant Case
  • Thin Film Sensor for Long Stabile Life – Minimum 1 Million Cycles at Rated Load
  • Reliable in Industrial Environments
  • Field Adjustable

PSW601A-10K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Type
Deadband Range
Switch Type
Pressure Type
Pressure Port Size
Deadband
Features


  • Enclosure Rating NEMA 4
  • Maximum Ambient Temperature 71 {C} (160 {F})
  • Maximum Power Consumption 24 Vdc
  • Maximum Rating 10
  • Minimum Ambient Temperature -29 {C}) (-20 {F})
  • Pressure Type Gauge
  • Pressure Units PSIG
  • repeatability ±0.5% Full Range
OMEGA’s PSW601 series switches are designed to provide long stable life. They use a thin film sensor with a minimum life of 1 million cycles. Solid state circuitry analyzes the signal from the sensor to activate the switch at the setpoint. Deadbands are adjustable from 0.1% to 95% of range and status lights give a visual indication of switch status.

SPECIFICATIONS
Switch: UL SPDT switch
Electrical: 10 A, 125/250 Vac resistive and inductive, 10 A, 30 Vdc resistive
Temperature Limits: -29 to 71°C (-20 to 160°F)
Temperature Effects: 2%FS/25°C
Repeatability: ±0.5% Full Range
Deadband: Adjustable 0.1% to 95% of range
Power Requirements: 24 Vdc, 12 mA unactivated, 43 mA activated Optional: 110-120 Vac 50/60 Hz or 250 Vac 50/60 Hz
Enclosure: Anodized aluminum body Watertight, NEMA-4
Process Connection: ≤7500 psi: 1 /4 NPT Female > 7500 psi: 1 /4 Aminco-F (9/16-18 UNF FEMALE)
Electrical Connections: 1 /2 NPT conduit fitting with #18 AWG 450 mm (18') insulated wire leads
Wetted Parts: 316 SS fitting and 17-4 PH stainless steel diaphragm
Dimensions: 144 H x 102 W x 59 mm D (5.7 H x 4 W x 2.3' D)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

My system runs at 20,000 psig. Can this switch be set to 20,500 psi (or special ordered)?

Asked by: Scott H
The maximum setpoint is for the PSW601-20K is 20,000 psi. It cannot be set to a value above that. A custom version with a higher setpoint capability is not available.
Answered by: Applicatrions Engineer JK
Date published: 2021-09-10
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PSW601A-10K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration