Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Pressure Transducer Flush Diaphragm

Item# PX61C1

Miniature Pressure Transducer Flush Diaphragm PX61C1 PX61C1
  • Miniature Flush Diaphragm
  • Hermetically Sealed in Stainless Steel Case
  • Flush Diaphragm for Precise Measurements
  • NIST Traceable Calibration Certificate


  • Excitation 5 Vdc
  • Input Resistance 350 Ω nominal
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Repeatability 0.1% of FSO
  • Zero Balance ±1.0% of FSO
SPECIFICATIONS
Excitation: 5 Vdc
Output Range: Range @ 50 psi = 1 mV/V; range >100 psi: 2 mV/V
Bridge Resistance: 350 Ω nominal
Zero Balance: ±1.0% of FSO
Accuracy: 1.0% linearity and hysteresis combined; calibrated at 0%, 50%, 100%, 50%, 0%
Repeatability: 0.1% of FSO
Operating Temperature Range: -54 to 150°C (-65 to 300°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.01% FS/°F
    Span: ±0.02% FSO/°F
Proof Pressure: 150% of capacity
Burst Pressure: 500% of capacity or 10,000 psi, whichever is less
Electrical Connections: PTIH-10-6P connector
Mating Connector: PT06F-10-6S (not included)
Pressure Connection: ¼-18 NPT
Wetted Parts: 17-4 PH stainless steel
Weight: 50 g (0.55 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot 4 wire cable assembly for PX610 series transdcuers
$156.12
0 In Stock
Single output barrier strip style power supply with +5 V output voltage, 500 mA output current, ±1% voltage accuracy, and ±0.05% line & load (see Related Information area for more product details)
$259.70
0 In Stock
Adjsutable regulated power supply for transducers and bridges, 115 vac power(see Related Information area for more product details)
$308.83
2 In Stock
Twist lock mating connector
$41.30
0 In Stock
Ranges available to 500,000 lb by quotation Accessories
15 foot 6 wire cable for LCHD load cells in 5 to 5000 pound ranges
$175.90
0 In Stock
en-US
en
Save Configuration