Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bidirectional, Differential Low Pressure Transmitters

-10 to 10 inH2O, 1 to 5 Vdc

$756.83

Item# PX653-10BD5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $756.83
10-24 $718.99
25-49 $703.85
50-99 $673.58
100+ $658.44

In stock

Lead Time (If not in stock): 6 weeks
-10 to 10 inH2O, 1 to 5 Vdc PX653-10BD5V PX653-10BD5V
  • Clean Rooms
  • HVAC
  • Laboratory Fume Hoods
  • NIST Traceable Calibration Certificate

PX653-10BD5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Output Signal
Electrical Output
Pressure Port Type
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Connection/Termination
Operating Temperature Range


  • Excitation 12 to 36 Vdc
  • Accuracy Value 0.25
  • Repeatability 0.05% FS
  • Wetted Materials Dry Diaphragm
SPECIFICATIONS
Excitation: 12 to 36 Vdc
Output: 1 to 5 Vdc (3 wire)
Linearity: 0.3% FS (BFSL)
Hysteresis: 0.02% FS
Repeatability: 0.05% FS
Operating Temperature: -29 to 72°C (-20 to 160°F)
Compensated Temperature: 2 to 57°C (35 to 135°F)
Thermal Effects:
    Zero: 0.015% FS/°F
    Span: 0.015% rdg/°F
Proof Pressure: 15 psi
Burst Pressure: 20 psi
Static Pressure: 25 psi
Gage Type: Capacitance
Supply Current: <5 mA
Calibration Report: NIST cal at 25, 50, 75 and 100% FS; upscale and downscale provided
Response Time: 250 ms
Wetted Parts: Dry, clean, non-corrosive gases only
Enclosure: NEMA 2 (IP62), 107 H x 117 W x 53 mm D (4.2 x 4.6 x 2.1')
Pressure Port: ¼ barbed fittings (tubing TY-316-100)
Electrical Connections.: Screw terminal
Weight: 368 g (13 oz)
loading all models
loading all reviews
Rated 1 out of 5 by from Incorrect Calibration Analog Output (mA) was incorrect when compared to the Certificate of Calibration. The input of zero differential pressure gave an output of 3.9mA, not 4.0mA.
Date published: 2023-08-28
Rated 5 out of 5 by from Accurate pressure differential sensor. Highly accurate. Great instructions. The set up was very easy.
Date published: 2021-12-21
Rated 5 out of 5 by from Excellent Product! I'm really happy with the product we received. It will suit our needs perfectly
Date published: 2021-12-21
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_PX653-10BD5V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Are these sensors compatible with natural gas/methane?

Asked by: melectron
Thank you for your inquiry, this unit is designed to work with Dry, clean, non-corrosive gases only. If you're measuring natural gas or methane, we would recommend that you use a intrinsically safe sensor.
Answered by: rkent
Date published: 2021-10-15

Does this sensor come with a meter as shown in the picture?

Asked by: haochey
Thank you for the inquire. The meter would be a separate purchase
Answered by: application engineer je
Date published: 2022-07-27
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PX653-10BD5V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 92ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration