Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Pressure Flush Diaphragm Transmitter, 0-40 to 0-250 bar

Item# PXM44

High Pressure Flush Diaphragm Transmitter, 0-40 to 0-250 bar PXM44 PXM44
  • Stainless Steel Construction
  • Food Processing or Industrial Applications
  • High Pressure Flush Diaphragm for Measurement of Difficult Fluids
  • 3 m (10 ft) Cable with Conduit Connection for Installation in Harsh Environments


  • Excitation 10 to 40 Vdc
  • Zero Balance 4 mA +10% -2% adj
OMEGA's PXM44 is a high accuracy, current output, industrial pressure transmitter with a high-pressure flush diaphragm for use with industrial fluids and slurries. It's hermetically sealed, all stainless steel construction makes it suitable for the harshest environments. Ten feet of two-conductor shielded cable is standard, with a second ½ NPT fitting on the body for conduit installation. Pressure ranges from 0 to 40 up to 0 to 350 bar are available to cover most industrial applications.

The PXM42 is also available in standard/Imperial configurations, with ½ NPT port, and models from 0-500 to 0-5000 psi pressure ranges. Please see the PX42 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4-20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Accuracy: 0.5% Linearity, Hysteresis, and Repeatability Combined
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: 0.0054% of Rdg/°C
    Zero: 0.009% of FSO/°C
Proof Pressure: 150% of range
Burst Pressure: 300% of range
Wetted Parts: 17-4 PH with 316 Stainless Steel Diaphragm
Pressure Port: G1/2 Male
Electrical Connection: 10 ft (3m) 2-conductor shielded PVC cable with ½ -14 NPT fitting
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration