Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pocket Size Temperature/Humidity and Dewpoint Data Logger

Pocket Size Temperature/Humidity Data Logger

$564.75

Item# RH32S-C2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $564.75
10-24 $536.51
25-49 $525.22
50-99 $502.63
100-199 $491.33
200+ $480.04

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Pocket Size Temperature/Humidity Data Logger RH32S-C2 RH32S-C2
  • ±2% RH Accuracy
  • Logs Up to 8000 Readings (Both Temperature and Humidity)
  • Three Types of Sensors: Built-in, Probe Type and Miniature Separate Sensor
  • Sensors Interchangeable

RH32S-C2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Description

The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidity from 0-100% RH. It has the datalogging capability to store up to 8000 readings of both temperature and humidity into memory. The data can be stored either manually or automatically from once a minute to once an hour over a specified time period entered in calendar time (month/day/hours/mins).

Three types of sensors are available. A built-in sensor, a small separate sensor and a probe type sensors. The model comes with one type of sensor when purchased, but all sensors can plug into the units and are easily interchangeable without special calibration.

RS232C communication interface is available along with optional software for analysis of measured data. The software allows for easy transfer of data to a computer either in real time or of data stored in memory. A trend graph can be displayed on the computer screen. The data can also be exported to a spreadsheet.

The RS485 communication allows up to 30 units to be connected to a computer for real time temperature/humidity measurement applications.

Specifications
Relative Humidity:
  Sensor: Capacitance type
  Measuring Range: 0 to 100% RH
  Accuracy Rating: 2% RH (0 to 90% RH and 25°C [76°F]), ±3% RH (90 to 95% RH and 25°C [76°F])
Temperature Coefficient: ±0.1% RH/°C (5 to 80°C [41 to 176°F])
Response Time: Within 15 seconds (90% response, 25°C constant, under 0.1 m/s ventilation)

Temperature
  Sensor: Semiconductor type temperature sensor
  Measuring Range: RH32B: -10 to 50°C (14 to 122°F), RH32S & RH32P: -40 to 80°C (-40 to 176°F)
  Accuracy: ±0.5°C from 0 to 50°C, ±1°C below 0°C or above 50°C
Sensor Interchangeability: Interchangeable by plug-in. For probe type and separate type, interchangeable including cable

Power Supply: 2 AA batteries included or 100 to 240 Vac with optional AC adaptor

Display
Current Data: Month, day, hour, minute. Temperature reading (°C or °F).
Relative humidity or dew-point temperature reading (°C or °F)
loading all models
loading all reviews
Rated 5 out of 5 by from Omega Handheld Humidity Meter. This is the 3rd Omega Humidity meter we have purchased and have found them very reliable, durable and accurate. The small form factor makes them easy to use in our lab and in the field. Only issue is they tend to eat batteries, so I suggest getting the DC power supply that goes with this unit.
Date published: 2021-04-13
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RH32S-C2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello! Can these be calibrated?

Asked by: InstrumentGuy
Thank you for your inquiry. This device can be calibrated. Contact our Customer Care Department for calibration pricing.
Answered by: CB Engineer
Date published: 2020-10-16

Hi How can I connect to it via serial interface is there a programming / commands reference or manual?

Asked by: Mina
There is Software and a Communication cable available in the accessories to use with the RH32. Call in to the temperature department for any other questions.
Answered by: ApplicationsEngineerANB
Date published: 2021-09-16
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RH32S-C2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
Accessories
Plug in replacement built in sensor
$136.81
1 In Stock
2 m (7') RS-232C cable
$55.90
3 In Stock
en-US
en
Save Configuration