Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless NEMA 4X Voltage & Current Transmitter

Wireless Process Transmitter for Sensors with Voltage or Current Output
Warranty
  • RoHS Icon

$605.81

Item# UWPC-2-NEMA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $605.81
5-9 $575.52
10-24 $563.40
25-49 $539.17
50-99 $527.05
100+ $514.94

In stock

Lead Time (If not in stock): 6 weeks
Wireless Process Transmitter for Sensors with Voltage or Current Output UWPC-2-NEMA UWPC-2-NEMA
  • Convert Process Signal to Wireless
  • Accepts 0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA Signals
  • Industrial NEMA 4X (IP65) Enclosure
  • Free Software for Monitoring, Recording, and Data Logging Included

UWPC-2-NEMA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Connection
Additional Features
Measurement Type
Number of Channels
Sensor Type
Form Factor
Range
Radio Frequency Compatibility


The new UWPC wireless process transmitter converts standard process signals (0 to 1V, 0 to 5V, 0 to 10V and 4 to 20 mA) into a wireless signal that can be transmitted up to 120 m (400'), eliminating the need for wiring runs in a variety of environments. The wireless transmitter is housed in a NEMA 4X (IP65) enclosure, providing water and dust protection. The UWPC transmits data at preset intervals, selectable from 2 to 120 seconds. Transmitted data includes the sensor reading, along with RF signal strength and battery status.

The UWPC is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this come with an NEC electrical classification, Class I, Div II?

Asked by: NateC
Hello Nate I'm sorry it does not.
Answered by: JA Engineer
Date published: 2020-04-18

Hi. What is the Operation Ambient Temperature? Thanks. Silvestre.

Asked by: Silvestre M
Thank you for your question. The operating temperature is -10 to 70°C (14 to 158°F)
Answered by: Raptor
Date published: 2020-09-17
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_UWPC-2-NEMA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
Accessories
Spare USB programming/communication cable
$20.84
0 In Stock
Replacement 3.6V lithium C battery
$101.22
0 In Stock
en-US
en
Save Configuration