Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless NEMA 4X Dual Thermocouple Transmitter

Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples

$504.83

Item# UWTC-2A-NEMA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $504.83
5-9 $479.59
10-24 $469.49
25-49 $449.30
50-99 $439.20
100+ $429.11

In stock

Lead Time (If not in stock): 6 weeks
Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples UWTC-2A-NEMA UWTC-2A-NEMA
  • Transmit Temperature Data Wirelessly to Your Computer or the Internet
  • Transmit up to 120 m (400')
  • Weather Resistant NEMA 4X (IP65) Enclosure
  • Software Selectable for 9 Thermocouple Input Types

UWTC-2A-NEMA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility


The new OMEGA™ weather resistant temperature-to-wireless transmitters are weather-resistant, battery-powered transmitters that transmit their readings back to a host receiver up to 120 m (400') away. UWTC units can be programmed for any of 9 thermocouple calibrations. The UWTC will transmit the measured and ambient temperatures, along with RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWTC to transmit your data at rates from 2 sec to 2 min. Data received by the UWTC-REC can be received and displayed on your computer, using the TC Central software included with eachcompatible receiver. TC Central software can turn your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Why do the Batteries not come with the wires and connector? We have a customer that wants to change out his batteries. We ordered

Asked by: Kiwimike
Thank you for your question. The UWTC-2-NEMA is supplied with a 3.6 volt battery-https://www.omega.com/en-us/iiot-wireless-systems/wireless-transmitters/p/BATT-C-3-6V, but does not come with a thermocouple sensor which is purchased separately.
Answered by: Raptor
Date published: 2021-01-19

How do you charged the battery? How long does the battery last when it is fully charged?

Asked by: Allen R
This transmitter uses a 3.6V Lithium battery model UWTC-BATT-C that is not rechargeable, but it is user replaceable. Typical Battery Life: (3 years) 1 sample/minute reading rate @ 25°C.
Answered by: DA Engineer
Date published: 2019-09-09

Hi, For the vehicle brake rotor temperature measurements, would it be possible to attach this transmitter onto wheels? Is it durable for this dynamic applications?

Asked by: MertSolmaz
The device is not rated for shock it is designed for use in a static mounting with minimal vibration.
Answered by: cwengineer3
Date published: 2019-11-16
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_UWTC-2A-NEMA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
Accessories
Replacement battery, C cell 3.6V lithium (2 required with wireless option)
$47.15
7 In Stock

Related Categories

en-US
en
Save Configuration