Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wind Monitoring Station with Alarms and Analog Outputs

4 to 20 mA Output, No Display

$1,658.49

Item# WMS-23S

In stock

Lead Time (If not in stock): 3 weeks
4 to 20 mA Output, No Display WMS-23S WMS-23S
  • 0 to 100 mph Measurement Range
  • Reed Switch Transducer
  • 1 mph or 3% Accuracy

WMS-23S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Power
Output Signal
Features
Category
Application Type
Velocity Range
Accuracy
Max Process Temperature
Display


The WMS-20 series consist of three individual wind monitor stations. The WMS-21 is a microprocessor based wind alarm station. It sounds an alarm buzzer and controls the operation of two electrical circuits whenever wind speed reaches either of two independent setpoints. An LCD display provides a readout of the measured wind speed and is also used to set the value of the setpoints. Self-contained relays for each alarm point can be used to actuate external devices such as air samplers or sirens.

The WMS-22 series monitors wind speed and direction. Each parameter is converted into a 4 to 20mA signal for use by process controllers or monitoring systems. Two versions are offered, WMS-22A measures wind speed only, while the WMS-22B measures both wind speed and direction.

SPECIFICATIONS
WMS-21(Wind Speed)
Measurement Range:
0 to 100 mph
Transducer Type: Reed switch
Avg Speed Resolution: 0.1 mph
Threshold Speed: 0.8 mph
Measurement Accuracy: 1 mph or 3%
Controls: Protected push-button for run, or set variables, select menu items, increment and decrement alarm values
Alarm On/Off Delay Range: 0 to 99 sec
Contact Ratings: 3 A SPDT @ 24 Vdc
Display: 2 line x 16 character LCD
Character Size: 3 x 8 mm
Setpoint 1 and 2: LED
Supply Voltage: 12 Vac or Vdc
Supply Current: 50 mA, 5 mA nominal
Operating Temperature: -20 to 50ºC (-4 to 122°F)
Dimensions:
    Anemometer: 114.3 H x 215.9 W mm (4.5 x 8.5")
    Sensor Cable Length: 12 m (40'), supplied
    Electronics Enclosure Size: 119.3 H x 198.1 W x 88.9 D mm (4.7 x 7.8 x 3.5")

WMS-23 (Wind Speed and Direction), WMS-23S (Wind Speed)
Measurement Range:
0 to 100 mph
Transducer Type: Reed switch
Threshold Speed: 0.8 mph
Measurement Accuracy: 1 mph or 3% WMS-23 Only (Wind Direction)
Azimuth Accuracy: ± 3%
Mechanical Range: 0 to 360°
Potentiometer Gap:
Threshold: 1.2 mph
Measurement Range: 0 to 360°
Current Loop:
    Output Span: 4 to 20 mA
    Proportioned: 0 to 100 mph, 0 to 360º
    Circuit Time Constant: 1 sec
    2-Wire Loop Interface: Screw terminal block
    Supply Voltage: 8 to 30 Vdc
    Operating Temperature: -40 to 40ºC (-40 to 104ºF)
Dimensions:
    Anemometer and Vane: 305 H x 254 W mm (12 x 10")
    Anemometer Only: 114.3 H x 215.9 W mm (4.5 x 8.5")
    Sensor Cable Length: 12 m (40'), supplied
    Electronics Enclosure Size: 114.3 H x 114.3 W x 63.5 D mm (4.5 x 4.5 x 2.5")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the WMS-23 UL certified?

Asked by: Phil801
Thank you for your inquiry! The WMS-23 is not a UL certified product
Answered by: Application Engineer JM
Date published: 2021-06-22

Is the WMS-23 comparable with the VersaLog VL-WF-TC data logger?

Asked by: Trevor42
Thank you for your inquiry about the wind speed sensor. If the VL-WF-TC logger accepts a process or analog input, then, yes, it will.
Answered by: Applications Engineer JC
Date published: 2021-06-28

I have an application that I would like to use a single anemometer with set wind speed & using relay contacts to send signal if speed is reached to 2 separate controllers. Is that possible with WMS-20 series product?

Asked by: JoeV
Thank you for your inquiry on this product. The WMS-21 wind station has dual setpoints to change states on a relay if the wind speed exceeds your desire set point.
Answered by: JC ENGR
Date published: 2020-09-21

How many times per second can the WMS-23 record wind speed and wind direction values to the data logger?

Asked by: Trevor42
Thank you for your inquiry! The output is a proportional 4-20 mA output and therefore the recording interval will depend on the specific data logger being used
Answered by: Application Engineer JM
Date published: 2021-07-14

What is the sampling frequency for this sensor? Is it capable of recording wind speed and direction values once ever second? (1Hz)

Asked by: Trevor42
Thank you for your inquiry for the wind speed sensor and it will record 1.25 MPH per 1 Hz.
Answered by: Applications Engineer JC
Date published: 2021-06-28
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WMS-23S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration