Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wall-Mount Programmable Temperature Controller

$718.33

Item# CN1511TC-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $718.33
5-9 $682.41
10-24 $646.50
25-49 $610.58
50-99 $574.66
100+ $538.75

In stock

Lead Time (If not in stock): 4 weeks
Wall-Mount Programmable Temperature Controller CN1511TC-4 CN1511TC-4
  • 1/8 DIN Cutout
  • ON/OFF and Full PID Control
  • Independent 7-Segment Ramp/Soak Profile for Each Zone
  • Programmable Heating or Cooling Outputs

CN1511TC-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Output Type
Control Outputs
Form Factor
Number Of Inputs
Supply Voltage Type
Ramp And Soak
Display Type


  • Analog Voltage Input Ranges 0 to 10 Vdc
  • Analog Current Input Ranges 4 to 20 mA
  • Analog Input Accuracy Resolution: 1°C/°F for T/Cs and RTDs 0.1°C/0.2°F for thermistors Process: 9999
  • Control/Alarm Outputs, Maximum 6
  • Control Algorithms PID Manual Control Mode
  • Control Mode On-Off(w/adj. Deadband)
  • Display Color Red
  • Display Digit Height 20 mm H
  • Measurement Type Temperature
  • Other Features (Sku Variant) Built-in buzzer
  • RTD Connection 2 wire
  • Remote Setpoint Capability Yes
  • RTD Curves Supported 385
  • RTD Types Supported RTD(2 wire - 100)
  • Supply Frequency 50/60 Hz
  • Sampling Rate 7/s (typical)
  • Thermistor Types Supported (Sku Variant) Thermistor 2252 Ω @ 25°C (77°F)
  • Thermocouple Type J
Housed in a wall-mount, watertight plastic enclosure, the CN1511 is a flexible temperature controller that offers the ease of an on/off controller with the precision of a full-blown PID controller. For applications that do not require the complexity of PID control, this device can be programmed to work as simple on/off controller. Yet for processes that require close temperature conformity, the CN1511 can be run under full PID control, selectable for either heating (direct acting) or cooling (reverse acting).
The CN1511 accepts 5 different ramp and soak programs, each with up to 10 segments. Separate pass-codes are required for selecting or entering a ramp/soak program. This prevents operators from making any inadvertent changes. The manual hold feature allows for an indefinite hold anywhere along the ramp/soak profile. Also offered is a manual setpoint entry mode for a quick ramp-to-setpoint function. This eliminates the need to enter a complete ramp/soak program.

Maximum and minimum temperature readings are continuously tracked, and 4 optional process alarms are available. These are programmable over the entire range of the selected input type. They can be configured as latching or non-latching, normally open, or normally closed. There are also 2 optional timers that work independently or in conjunction with process limits (e.g., turning on a fan 10 minutes after limit 1 temperature is reached). The time function keeps track of process run time.

The CN1511 also functions as a rate monitor, indicating instantaneous as well as average rate of temperature change. A programmable time base allows the rate to be displayed in per second, minute, hour, or any other interval. The CN1511 can also be programmed for a rate alarm, which can indicate whether a predetermined rate is exceeded or not achieved.

Additional features include a built-in buzzer that sounds whenever a limit is reached (available with the relay option). Visual indication of relay output status is given by LEDs on the front panel. The CN1511 also has a power line filter, designed to provide trouble-free operation in harsh industrial environments.
loading all models
loading all reviews
Rated 4 out of 5 by from as described, however this is a well packaged pid controller that works as described but remains difficult to program and should be provided with simple pc interface software controll and programing capabilities. a single input/output controller should not be this complicated. this has available multiple input/output options that should be included with all units.
Date published: 2018-02-28
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CN1511TC-4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I need to control 4 separate coils/elements in a single electric kiln (2381F/1305C). Installed are 4 K-type TCs, and 4 SSRs, one for each element. I often need the upper kiln to be hotter than the lower. Is the CN1511TC-4 correct for this?

Asked by: Anonymous
Thank you for your inquiry. Yes this controller can independently control four output and accept four thermocouple sensors.
Answered by: Application Engineer CB
Date published: 2020-11-09

I just purchased a CN1511 whenever I plug it in there is a loud continuous beep that goes off. Is there a way to totally reset this controller, or is there a way to figure out what the noise is? I have it set to a type K thermocoupler.

Asked by: Mario_VA
Thank you for your inquiry. Your model does have an optional audible programmable alarm. Please verify your programming and alarm settings. If you still need assistance you can contact our Temperature Group or email us at temp@omega.com
Answered by: Application Engineer JB
Date published: 2021-09-14
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CN1511TC-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration