Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

15 m/s Open Loop Benchtop Wind Tunnel w/ 11.3"L x Ø4" Test Chamber

$7,458.52

Item# WTM-1000

In stock

Lead Time (If not in stock): 3 weeks
15 m/s Open Loop Benchtop Wind Tunnel w/ 11.3"L x Ø4" Test Chamber WTM-1000 WTM-1000
  • 4 Selectable Air Speeds: 2.5 m/s (492 fpm) 5.0 m/s (984 fpm) 10 m/s (1969 fpm) 15 m/s (2953 fpm)
  • Accuracy of 1% of Setting or 0.1 m/s, Whichever is Larger
  • Remote Option for Variable Air Speed
  • Accommodates Either Hot-Wire or Vane-Type Anemometers

WTM-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Accuracy
Supply Power
Features


The new WTM-1000 mini wind tunnel from OMEGA™ gives a highly uniform flow rate at 4 selectable fixed air speeds, yet it costs less than competitive brands. The fixed air speeds range from 2.5 m/s (492 fpm) to 15 m/s (2953 fpm). With the remote option, the user can control and vary the wind tunnel air speed externally by connecting a potentiometer. The internal 10 cm (4") diameter test chamber is large enough to accommodate either hot-wire or vane-type anemometers. The unit is powered by 90 to 250 Vac. Each WTM-1000 comes with an NIST calibration certificate for the 4 fixed air speeds.

SPECIFICATIONS
Accuracy: 1% of setting or 0.1 m/s, whichever is larger
Test Chamber: 10 cm (4") diameter
Flow Rates: 2.5 m/s (492 fpm), 5.0 m/s (984 fpm), 10 m/s (1969 fpm), 15 m/s (2953 fpm)
Remote Option: Use an external 5K, 10-turn potentiometer to vary air speed
DC Motor: 24 Vdc @ 1.1 A (26 W)
Power: 90 to 250 Vac @ 50/60 Hz
Operating Temperature: 5 to 45 °C (41 to 113°F)
Operating Relative Humidity: 80% RH max without condensation
Size: 68.5 L x 20.3 W x 29.2 cm H(27 x 8 x 11.5")
Weight: 8.2 kg (18 lb)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If we want to have heated airflow around 55 to 70 degree C, could we use pipe to connect this wind tunnel to our oven?

Asked by: Anonymous
Thank you for your inquiry on the wind tunnel. These wind tunnels were designed for laboratory environments at typical room temperatures. Although the test chamber is thick and would probably hold up to that temperature, unfortunately, the fan blades would not maintain their shape as they are plastic and much thinner.
Answered by: JC ENGR
Date published: 2020-06-12

We have this unit but are finding it very difficult to use for calibration for the variety of anemometers that are sent to us. Are you able to assist us with getting accurate numbers on different brand/models of anemometers?

Asked by: DustinB
Email us all your questions/concerns regarding functionally of this wind tunnel to flow@omega.com. We will review it and get back to you.
Answered by: ASE HPO
Date published: 2020-05-15

Does this unit use a Pitot-static tube to indicate the wind tunnel air speed?

Asked by: vic54
Thank you for your inquiry about the wind tunnel. A Pitot tube is not used to correct for pressure when it is tested for calibration. The manual indicates the correction equation applied to correct for standard conditions.
Answered by: Application Engineer JC
Date published: 2021-06-02
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WTM-1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration