Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Norgren Excelon® Filter-Lubricator Combination Units for Compressed Air Systems

Item# C72C-2AN-AL3-NNN-QLN

Norgren Excelon® Filter-Lubricator Combination Units for Compressed Air Systems C72C-2AN-AL3-NNN-QLN C72C-2AN-AL3-NNN-QLN
  • True Modularity with Norgren Quikclamp® Connections
  • Quick Release Bayonet Bowl
  • Flow Sensor Design Provides a Nearly Constant Oil/Air Ratio Over a Wide Range of Air Flows
  • Highly Visible, Prismatic Liquid Level Indicator Lens


The C70C series has been discontinued. Please contact our Flow Engineering department for a viable replacement.


The C72C Series Air Line Air Filter-Lubricator Combination Units are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this filter-lubricator can quickly be attached to regulators, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

The C72A Filter-Lubricator combination units come in Micro-Fog models for pneumatic applications containing one or more points of lubrication. Uses include lubrication of cylinders and air driven devices like air line tools or pneumatic screwdrivers.

SPECIFICATIONS
Fluid: Compressed Air
Maximum Pressure:
Transparent Bowl: 10 bar (150 psig)
Metal Bowl:
Manual or Semiautomatic Drain: 17 bar (250 psig)
Automatic Drain: 10 bar (150 psig)
Operating Temperature*:
Transparent Bowl: -20 to 50°C (0 to 125°F)
Metal Bowl: -20 to 65°C (0 to 150°F)
Particle Removal: 5 or 40 µm filter element

MATERIALS
Body: Zinc
Transparent Bowl: Polycarbonate
Guard: Zinc
Metal Bowl Liquid Level Indicator Lens: Transparent nylon
Element: Sintered polypropylene
Sight-Feed Dome: Transparent nylon
Elastomers: Neoprene and nitrile
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration